MAX4501
PRODUCTIONLow-Voltage, SPST, CMOS Analog Switches
- Part Models
- 7
- 1ku List Price
- Starting From $0.95
Overview
- Available in SOT23-5 and SC70-5 Packages
- +2V to +12V Single-Supply Operation
- Guaranteed On-Resistance: 250 ohms at +5V
- Guaranteed Low Off-Leakage Current
- 1nA at +25°C
- 10nA at +85°C
- Guaranteed Low On-Leakage Current
- 2nA at +25°C
- 20nA at +85°C
- Low Charge Injection: 10pC
- Fast Switching Speed: tON = 75ns, tOFF = 50ns
- TTL/CMOS-Logic Compatible with +5V Supply
The MAX4501/MAX4502 are single-pole/single-throw (SPST), low-voltage, single-supply, CMOS analog switches. The MAX4501 is normally open (NO). The MAX4502 is normally closed (NC).
These CMOS switches can operate continuously with a single supply between +2V and +12V. Each switch can handle rail-to-rail analog signals. The off-leakage current is only 1.0nA at +25°C or 10nA at +85°C.
The digital input has 0.8V and 2.4V logic thresholds, ensuring TTL/CMOS-logic compatibility when using a single +5V supply.
Applications
- Audio/Video Signal Routing
- Battery-Powered Applications
- Cell Phones
- Communication Systems
- Low-Voltage Data Acquisition
- Modems
- PCMCIA Cards
Documentation
Data Sheet 1
Design Note 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX4501CUK+ | SOT_23 | ||
| MAX4501CUK+T | SOT_23 | ||
| MAX4501ESA+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX4501EUK+ | SOT_23 | ||
| MAX4501EUK+T | SOT_23 | ||
| MAX4501EXK+ | SC70 | ||
| MAX4501EXK+T | SC70 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 5, 2015 - 1370_CANCELLATION ASSEMBLY |
||
| MAX4501CUK+ | PRODUCTION | |
| MAX4501EUK+ | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX4501CUK+T | PRODUCTION | |
| MAX4501EUK+T | PRODUCTION | |
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX4501ESA+ | PRODUCTION | |
|
Jan 11, 2021 - 1703RN ASSEMBLY |
||
| MAX4501EUK+ | PRODUCTION | |
|
Jun 29, 2018 - 1703N ASSEMBLY |
||
| MAX4501EUK+T | PRODUCTION | |
|
Apr 20, 2026 - 2571 PIN/ERRATA |
||
| MAX4501EXK+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4501 yet. Have something to say?
Start a Discussion on EngineerZone®