MAX3948
NOT RECOMMENDED FOR NEW DESIGNS11.3Gbps, Low-Power, DC-Coupled Laser Driver
168mW 40GBASE-LR4 Laser Driver Beats QSFP+ Spec
- Part Models
- 2
- 1ku List Price
- Starting From $8.44
Overview
- Lowest Power Consumption
- 168mW Typical IC Power Dissipation at 3.3V (LDMOD = 40mA, LDDC = 20mA)
- 383mW Total Transmitter Power Dissipation at 3.3V Including LDMOD = 40mA, LDDC = 20mA
- Enables < 1W Maximum Total SFP+ Module Power Dissipation
- Enables < 2.5W Maximum Total QSFP+ Module Power Dissipation
- Saves Board Space
- Small 3mm × 3mm Package
- DC-Coupling to the Laser Reduces External Component Count
- Flexibility
- Operate Up to Four MAX3948 ICs Over Single 3-Wire Digital Interface
- Programmable Modulation Current Up to 85mA (5Ω Load)
- Programmable DC Current Up to 61mA (Translates to Up to 100mA Laser Bias Current)
- Programmable Input Equalization and Output Deemphasis
- Safety
- Supports SFF-8431 SFP+ MSA and SFF-8472 Digital Diagnostic
- Integrated Eye Safety Features with Maskable Faults
- DC Current Monitor
The MAX3948 is a 3.3V, multirate, low-power laser diode driver designed for Ethernet, Fibre Channel, and SONET transmission systems at data rates up to 11.3Gbps. This device is optimized to drive a differential transmitter optical subassembly (TOSA) with a 25Ω flex circuit. The unique design of the output stage enables DC-coupling to unmatched TOSAs, thereby lowering transmitter power consumption by more than 100mW.
The MAX3948 receives differential AC-coupled signals with on-chip termination. It can deliver laser modulation currents of up to 85mA at an edge speed of 26ps (20% to 80%) into a 5Ω external differential load. The device is designed to have a high-bandwidth differential signal path with on-chip back termination resistors integrated into its outputs. An input equalization block can be activated to compensate for SFP+/QSFP+ host connector losses. The integrated DC circuit provides programmable laser DC currents up to 61mA. Both the laser DC current generator and the laser modulator can be disabled from a single pin.
The device offers one dedicated pin (VSEL) to program up to four channel addresses for multichannel applications.
The use of a 3-wire digital interface reduces the pin count while permitting adjustment of input equalization, polarity, output deemphasis, and modulation and DC currents without the need for external components. The MAX3948 is available in a 3mm × 3mm, 16-pin TQFN package, and is specified for the -40°C to +95°C extended temperature range.
Applications
- 10GBASE-LR SFP+ Optical Transceivers
- 10GBASE-LRM SFP+ Optical Transceivers
- 40GBASE-LR4 QSFP+ Optical Transceivers
- OC192-SR SFP+ SDH/SONET Transceivers
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX3948ETE+ | LFCSP | ||
| MAX3948ETE+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX3948ETE+ | PRODUCTION | |
| MAX3948ETE+T | PRODUCTION | |
|
Aug 14, 2023 - 2275A WAFER FAB |
||
| MAX3948ETE+ | PRODUCTION | |
| MAX3948ETE+T | PRODUCTION | |
|
Dec 13, 2013 - 1355 MECHANICAL DATASHEET |
||
| MAX3948ETE+ | PRODUCTION | |
| MAX3948ETE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX3948ETE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 1 | ||
| MAX3949 | NOT RECOMMENDED FOR NEW DESIGNS | 11.3Gbps, Low-Power, AC-Coupled Laser Driver |
| Microcontrollers 1 | ||
| DS4830 | LAST TIME BUY | Optical Microcontroller |
| Sensor Analog Front Ends 1 | ||
| DS1878 | NOT RECOMMENDED FOR NEW DESIGNS | SFP+ Controller with Digital LDD Interface |
Tools & Simulations
Software Development 1
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX3948 yet. Have something to say?
Start a Discussion on EngineerZone®