User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Arduino-Compatible Headers and mbed Support Enable Rapid Prototyping of Low-Power Embedded Systems
- MAX32625 Microcontroller
- 96MHz ARM Cortex-M4 Microcontroller with FPU
- 512KB Flash Memory
- 160KB SRAM
- 8KB Instruction Cache
- Full-Speed USB 2.0
- Three SPI Masters, One Slave
- Two I2C Masters, One Slave
- Three UARTs
- 1-Wire Master
- 40 GPIOs
- Four Input 10-Bit ADC
- Expansion Connections
- Arduino Form-Factor Headers
- MicroSD Card Connector
- Micro-USB Connectors
- Prototyping Area
- Integrated Peripherals
- 4x User Indicator LED
- 2x User Pushbutton
- Integrated DAPLink Programming Adapter
- Drag-and-Drop Programming
- CMSIS-DAP SWD Debugger
- USB Virtual UART
Product Details
The MAX32625MBED provides a convenient platform for evaluating the capabilities of the MAX32625 microcontroller. The MAX32625MBED also provides a complete, functional system ideal for developing and debugging applications.
The MAX32625MBED includes a MAX32625 ARM® Cortex®-M4 microcontroller with FPU, prototyping area with adjacent access to precision analog front end (AFE) connections, I/O access through Arduino®-compatible connectors, additional I/O access through 100mil x 100mil headers, USB interface, and other general-purpose I/O devices.
Go to https://developer.mbed.org/platforms/MAX32625MBED/ to get started developing with this board.
Applications
- Fitness Monitors
- Portable Medical Devices
- Sensor Hubs
- Sports Watches
- Wearable Medical Patches
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DeepCover® Secure Authenticator with ChipDNA Protection6/27/2023PDF302K