MAX31341B

PRODUCTION

Low-Current, Real-Time Clock with I2C Interface and Power Management

Industry's Smallest RTC with Very Low Time Keeping Current

Viewing:

Overview

  • Increases Battery Life
    • 180nA Timekeeping Current
    • Wide Range of External Crystals with CL = 6pF and ESR up to 100kΩ for Minimal Current Draw
    • Trickle Charger for External Super Capacitor or Rechargeable Battery
  • Provides Flexible Configurability
    • A Schmitt Trigger Input to Trigger Interrupt
    • One Analog Input with Adjustable Threshold to Trigger Interrupt
    • Programmable Square Wave Output for Clock Monitoring
  • Saves Board Space
    • Integrated Load Capacitors for Crystal Oscillator
    • 2mm x 1.5mm, 12-Bump WLP with 0.5mm Pitch
    • 3mm x 3mm, 10-pin TDFN
  • Value Add Features for Ease-of-Use
    • +1.6V to +3.6V Operating Voltage Range
    • Countdown Timer with Repeat and Pause Functions
    • 64-Byte RAM for User Data Storage
  • Integrated Protection
    • Power-On Reset for Default Configuration
    • Automatic Switchover to Backup Battery or Super Capacitor On Power Fail
    • Lockup-Free Operation with Bus Timeout
MAX31341B
Low-Current, Real-Time Clock with I2C Interface and Power Management
MAX31341B, MAX31341C: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Device Drivers 1


Tools & Simulations


Evaluation Kits

eval board
MAX31341SHLD

Evaluation Kit for the MAX31341B/MAX31341C

Features and Benefits

  • Easy Evaluation of the MAX31341B and MAX31341C
  • +1.6V to 3.6V Single-Supply Operation
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX31341 Shield evaluation kit (EV kit) is a fully assembled and tested PCB to evaluate the MAX31341B and MAX31341C, low-cost, extremely accurate, real-time clocks (RTCs) with I2C interface and power manage- ment. The EV kit operates from a single supply, either from USB or an external power supply, and the onboard crystal provides a 32.768kHz clock signal. This device is accessed through an I2C serial interface provided by a MAX32625PICO board from a PC USB port.

The MAX31341 Shield EV kit provides the hardware and software user interface (GUI) necessary to evaluate the MAX31341B and MAX31341C. The EV kit includes a MAX31341B and a MAX31341C installed. It connects to the PC through a MAX32625 PICO board and a Micro USB cable.

Applications

  • Medical
  • Point-of-Sale (POS)
  • Portable Audio
  • Portable Instruments
  • Telematics
  • Wearables

eval board
MAX31341EVKIT

Evaluation Kit for the MAX31341B/MAX31341C

Features and Benefits

  • Easy Evaluation of the MAX31341B and MAX31341C
  • +1.6V to 3.6V Single-Supply Operation
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX31341 Shield evaluation kit (EV kit) is a fully assembled and tested PCB to evaluate the MAX31341B and MAX31341C, low-cost, extremely accurate, real-time clocks (RTCs) with I2C interface and power manage- ment. The EV kit operates from a single supply, either from USB or an external power supply, and the onboard crystal provides a 32.768kHz clock signal. This device is accessed through an I2C serial interface provided by a MAX32625PICO board from a PC USB port.

The MAX31341 Shield EV kit provides the hardware and software user interface (GUI) necessary to evaluate the MAX31341B and MAX31341C. The EV kit includes a MAX31341B and a MAX31341C installed. It connects to the PC through a MAX32625 PICO board and a Micro USB cable.

Applications

  • Medical
  • Point-of-Sale (POS)
  • Portable Audio
  • Portable Instruments
  • Telematics
  • Wearables

MAX31341SHLD
Evaluation Kit for the MAX31341B/MAX31341C
MAX31341EVKIT: Photo Board
MAX31341EVKIT
Evaluation Kit for the MAX31341B/MAX31341C
MAX31341EVKIT: Photo Board

Latest Discussions

Recently Viewed