Overview
Features and Benefits
- Easy Evaluation of the MAX31341B and MAX31341C
- +1.6V to 3.6V Single-Supply Operation
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX31341 Shield evaluation kit (EV kit) is a fully assembled and tested PCB to evaluate the MAX31341B and MAX31341C, low-cost, extremely accurate, real-time clocks (RTCs) with I2C interface and power manage- ment. The EV kit operates from a single supply, either from USB or an external power supply, and the onboard crystal provides a 32.768kHz clock signal. This device is accessed through an I2C serial interface provided by a MAX32625PICO board from a PC USB port.
The MAX31341 Shield EV kit provides the hardware and software user interface (GUI) necessary to evaluate the MAX31341B and MAX31341C. The EV kit includes a MAX31341B and a MAX31341C installed. It connects to the PC through a MAX32625 PICO board and a Micro USB cable.
Applications
- Medical
- Point-of-Sale (POS)
- Portable Audio
- Portable Instruments
- Telematics
- Wearables
Documentation & Resources
-
MAX31341EVKIT Gerber Files - Design Files1/10/2024ZIP157K