MAX3050

PRODUCTION

±80V Fault-Protected, 2Mbps, Low Supply Current CAN Transceivers

Viewing:

Overview

  • ±80V Fault Protection for 42V Systems
  • Four Operating Modes
    • High-Speed Operation Up to 2Mbps
    • Slope-Control Mode to Reduce EMI (40kbps to 500kbps)
    • Standby Mode
    • Low-Current Shutdown Mode
  • AutoShutdown when Device Is Inactive (MAX3050)
  • Automatic Wake-Up from Shutdown (MAX3050)
  • Thermal Shutdown
  • Current Limiting
  • Fully Compliant with the ISO-11898-2 Standard (MAX3050 Only)
MAX3050
±80V Fault-Protected, 2Mbps, Low Supply Current CAN Transceivers
MAX3050, MAX3057: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 4
MAX3053 PRODUCTION ±80V Fault-Protected, 2Mbps, Low Supply Current CAN Transceiver
MAX3054 PRODUCTION ±80V Fault-Protected/Tolerant CAN Transceiver
MAX3056 Obsolete ±80V Fault-Protected/Tolerant CAN Transceiver
MAX3055 PRODUCTION ±80V Fault-Protected/Tolerant CAN Transceiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed