MAX25252

RECOMMENDED FOR NEW DESIGNS

Five-Output ASIL B PMIC with Accurate Temperature Monitoring for Next-Generation Camera Sensors

Viewing:

Part Details

  • Multiple Functions for Small Size
    • 1A Synchronous High-Voltage Buck Converter
      • Input Voltage Range 3.5V to 22V
      • 2.5V to 5V Output Voltage in 100mV Steps
    • Two Synchronous Low-Voltage Buck Converters
      • Delivers up to 1.7A Current
      • 0.75V to 3.9375V Output Voltage in 12.5mVSteps
    • High-PSRR, Low-Voltage LDO for Camera Sensor
      • Delivers up to 0.4A Current
      • 0.75V to 3.9375V Output Voltage in 12.5mVSteps
    • Low-Voltage LDO
      • Delivers up to 0.9A Current
      • 0.75V to 3.9375V Output Voltage in 12.5mVSteps
    • 2.1MHz Operation
    • RESET Output for OV/UV Detection and OtherDiagnostics
    • SUP Voltage OV/UV Indication
  • High Precision for ASIL B Applications
    • ±1.5% Output Voltage Accuracy (OUT1-OUT5)
    • ±1% OV/UV Monitoring Accuracy
  • High-Precision Temperature Monitoring
    • 12-Bit ADC for Accurate Board Temperature
    • ±0.096% Voltage Measurement Accuracy
  • Robust for the Automotive Environment
    • ASIL B Compliant
    • Current-Mode, Forced-PWM Operation
    • Overtemperature and Short-Circuit Protection
    • 5mm x 5mm, 28-Pin Side-Wettable TQFN
    • -40°C to +125°C Automotive Temperature Range
    • AEC-Q100 Qualified
MAX25252
Five-Output ASIL B PMIC with Accurate Temperature Monitoring for Next-Generation Camera Sensors
MAX25252 Simplified Block Diagram MAX25252 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Open Tool

Evaluation Kits

eval board
MAX25252EVKIT

MAX25252 Evaluation Kit

Features and Benefits

  • Integrated IC Minimizes Board Area and Layout
  • Input Voltage Range from 3.5V to 22V
  • User-Programmable Settings Through I2C
  • 2.1MHz Fixed-Frequency Switching
  • RESET Pin for OV/UV Detection and Other Diagnostics
  • MAX32625PICO Mounted for I2C Interface
  • Proven PCB Layout
  • Fully Assembled and Tested

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA). To request an NDA, click here.

Product Details

The MAX25252 evaluation kit (EV kit) provides a proven design to evaluate the MAX25252 five-output ASIL B PMIC. The EV kit can test each of the outputs to full load. I2C communication is used to configure the MAX25252 and monitor the IC status. A PC-to-I2C interface (such as the MAX32625PICO, which is mounted onto the EV kit) and software for reading and writing to I2C registers (such as the MAX25252EVKIT software) simplifies testing.

MAX25252EVKIT
MAX25252 Evaluation Kit
MAX25252EVKIT Evaluation Board MAX25252EVKIT Evaluation Board - Top View MAX25252EVKIT Evaluation Board - Bottom View

Latest Discussions

No discussions on MAX25252 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed