MAX25169
MAX25169
RECOMMENDED FOR NEW DESIGNSAutomotive, I2C-Controlled, 6-Channel, 150mA Backlight Driver and 4-Output TFT-LCD Bias with ASIL B Features
- Part Models
- 4
- 1ku List Price
- Starting From $6.23
Viewing:
Overview
- 4-Output TFT-LCD Bias Power
- 2.65V to 5.5V Input for the TFT-LCD Section
- Integrated 420kHz or 2.1MHz Boost and Buck-Boost Converters
- Positive and Negative 15mA Gate Voltage Regulators with Adjustable Output Voltage (Tripler/Inverting Doubler)
- Flexible Sequencing
- Undervoltage Detection on All Outputs
- Low-Quiescent-Current Standby Mode
- 6-Channel, 36V LED Backlight Driver
- NGATE Control for External nMOSFET Series Switch
- Programmable nMOSFET Current Limit
- Up to 150mA Current per Channel
- 4.5V to 36V Input Voltage Range, 3V Operation after Startup
- Integrated Boost/SEPIC Controller (400kHz to 2.2MHz with Synchronization)
- Dimming Ratio 16,667:1 at 200Hz
- Adaptive Voltage Optimization to Reduce Power Dissipation in the LED Current Sinks
- Open-String, Shorted-LED, and Short-to-GND Diagnostics
- Low EMI
- Phase-Shift Dimming of LED Strings
- Spread Spectrum on LED Driver and TFT Outputs
- Selectable Switching Frequency
- I2C Interface for Control and Diagnostics
- Fault Indication through the FLTB Pin and I2C
- Nonvolatile Configuration Memory
- Overload and Thermal Protection
- ASIL B Compliant
- -40°C to +125°C Ambient Temperature Operation
- 7mm x 7mm, 48-Pin TQFN Package with Exposed Pad
- AEC-Q100 Grade 1
The MAX25169 is a highly integrated TFT power supply and LED backlight driver IC for automotive TFT-LCD applications. This IC integrates one boost converter, one inverting buck-boost converter, two gate-driver supplies, and a boost/SEPIC controller that can power 1 to 6 strings of LEDs in the display backlight.
The source-driver power supplies consist of a boost converter which can provide up to +18V in unipolar mode and an inverting buck-boost converter that can generate a voltage down to -10.5V. The AVDD output can deliver up to 300mA at 13.5V while NAVDD can provide up to 200mA. The positive source-driver supply-regulation voltage (VAVDD) is set using internal NV memory or through I2C. The negative source-driver supply voltage (VNAVDD) is always tightly regulated to -VAVDD. The source-driver supplies operate from an input voltage between 2.65V and 5.5V.
The gate-driver power supplies consist of regulated charge pumps that generate up to +31.5V and down to -18V and can deliver up to 15mA each.
The IC features a 6-string LED driver with input switch control (NGATE) that can power up to 6 strings of LEDs with 150mA (max) of current per string.
Logic-controlled and I2C-controlled pulse-width modulation (PWM) dimming are included, with minimum pulse widths as low as 300ns and the option of phase shifting the LED strings with respect to one another. When phase shifting is enabled, each string is turned on at a different time, reducing the input and output ripple, as well as audible noise. With phase shifting disabled, the current sinks turn on simultaneously and parallel connection of current sinks is possible.
The startup and shutdown sequences for all power domains are controlled using one of the eight preset modes, which are selectable using internal nonvolatile memory or through the I2C interface.
The MAX25169 is available in a 7mm x 7mm, 48-pin TQFN package with an exposed pad, and operates over the -40°C to +125°C ambient temperature range.Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX25169ATM/V+ | LFCSP | ||
| MAX25169ATM/V+T | LFCSP | ||
| MAX25169ATM/VY+ | LFCSP | ||
| MAX25169ATM/VY+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.