MAX22531

RECOMMENDED FOR NEW DESIGNS

Field-Side Self-Powered, 4-Channel, 12-bit, Isolated ADC

4-Channel, Multiplexed, 12-Bit Analog-To-Digital Converter (ADC) with Integrated, Isolated, DC-DC Converter

Viewing:

Overview

  • Enable Robust Detection of Multichannel Analog/Binary Inputs
    • Withstands 3.5kVRMS Isolation for 60s (VISO) for the SSOP Package
    • Withstands 5kVRMS Isolation for 60s (VISO) for the Wide SOIC Package
    • 5.5mm of Creepage and Clearance for 20-pin or 28-pin SSOP Package
    • 8mm of Creepage and Clearance for 16-pin Wide SOIC Package
    • Group II CTI Package Material
  • Reduces BOM and Board Space Through High Integration
    • Field-Side Self-Powered with Integrated DC-DC Supply
    • 12-bit, 20ksps Per-Channel ADC
    • Programmable Threshold Comparators for each Channel
    • Isolation for both Data and DC-DC Supply
    • Integrated 1.8V Reference
  • Increase System “Up Time” and Simplifies System Design & Maintenance
    • Field-Side ADC Functionality Diagnostics
    • Field-Side Continuous Power Monitoring
    • Communication System Self-Diagnostics
  • Flexible Control and Interface
    • Programmable Upper and Lower Input Threshold Enable Programmable Hysteresis
    • Comparator Output (COUT_) Pins for Fastest Response
    • SPI Interface with CRC Option
    • Precision Internal Reference ±1% (typ)
    • -40°C to +125°C Operating Temperature Range
MAX22531
Field-Side Self-Powered, 4-Channel, 12-bit, Isolated ADC
MAX22530, MAX22531, MAX22532: Four-Channel Isolated ADC
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX22530EVKIT

Evaluation Kit for the MAX22530/MAX22531

Features and Benefits

  • Easy Evaluation of MAX22530/MAX22531
  • EV kit is USB Powered, No Field -Side Supply Required
  • All Input Accessible
  • Windows 7, Windows 8.1, and Windows 10- Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested
  • RoHS Compliant

Product Details

The MAX2253x evaluation kit (EV kit) provides the hardware and software necessary to evaluate the MAX22530 and MAX22531, quad channel isolated ADC with field supply. The graphical user interface (GUI) running on a PC through a USB port communicates to the MAX22530 EV kit and MAX22531 EV kit.

The MAX22530 EV kit comes with the MAX22530AWE+ (16 WSOIC) device installed.

The MAX22531 EV kit comes with the MAX22531AAP+ (20 SSOP) device installed.

Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX22530-22532 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use the EV kit software.

Applications

  • Distribution Automation
  • High-Voltage Binary Input
  • Motion Control
  • Process Automation
  • Substation Automation

eval board
MAX22531EVKIT

Evaluation Kit for the MAX22530/MAX22531

Features and Benefits

  • Easy Evaluation of MAX22530/MAX22531
  • EV kit is USB Powered, No Field -Side Supply Required
  • All Input Accessible
  • Windows 7, Windows 8.1, and Windows 10- Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested
  • RoHS Compliant

Product Details

The MAX2253x evaluation kit (EV kit) provides the hardware and software necessary to evaluate the MAX22530 and MAX22531, quad channel isolated ADC with field supply. The graphical user interface (GUI) running on a PC through a USB port communicates to the MAX22530 EV kit and MAX22531 EV kit.

The MAX22530 EV kit comes with the MAX22530AWE+ (16 WSOIC) device installed.

The MAX22531 EV kit comes with the MAX22531AAP+ (20 SSOP) device installed.

Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at www.maximintegrated.com/products/MAX22530-22532 (under the Design Resources tab). Windows 7 or newer Windows operating system is required to use the EV kit software.

Applications

  • Distribution Automation
  • High-Voltage Binary Input
  • Motion Control
  • Process Automation
  • Substation Automation

MAX22530EVKIT
Evaluation Kit for the MAX22530/MAX22531
MAX22530EVKIT, MAX22531EVKIT: Board Photo
MAX22531EVKIT
Evaluation Kit for the MAX22530/MAX22531
MAX22530EVKIT, MAX22531EVKIT: Board Photo

Latest Discussions

Recently Viewed