MAX22516

RECOMMENDED FOR NEW DESIGNS

IO-Link Data Link Controller with Transceiver and Integrated DC-DC

Viewing:

Overview

  • Easily Enhance IO-Link Communication
    • COM3: 400μs (min) Cycle Time Support
    • Data Link Controller Autonomously Answers All Master Message Requests
    • Deterministic Device Answer Delay
  • Highly Integrated Solution
    • Complete Data Link Layer Includes
      • Message Handler
      • ISDU Handler
      • Page Handler
      • Event Handler
      • Mode Handler
      • Startup Handler
    • 15MHz SPI with Burst Mode
    • High Efficiency 200mA DC-DC with Adjustable Output
    • High Accuracy 3.3V and 5V Linear Regulators
  • Flexible Application
    • Transparent (TX, RX, TXEN) Mode Option
    • LED Drivers with Programmable Sequence
    • COM1, COM2, and COM3 Data Rates
  • Robust and Reliable Design
    • Integrated ±1kV/500Ω Surge Protection
  • Optimized for Small Sensor Designs
    • Available in Small WLP (3.53mm x 3.16mm) and 40-pin TQFN-EP (5mm x 5mm) Packages
MAX22516
IO-Link Data Link Controller with Transceiver and Integrated DC-DC
MAX22516 Functional Diagram MAX22516 Simplified Application Diagram MAX22516 Pin Configuration TQFN MAX22516 Pin Configuration WLP
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

Software Development 1


Evaluation Kits

eval board
MAX22516EVKIT

Evaluation Kit for MAX22516

Features and Benefits

  • IO-Link Compliant Device Transceiver
  • I/O and SPI Interface Terminals
  • Windows 10 Compatible Software

Product Details

The MAX22516 evaluation kit (EV kit) consists of the evaluation board and software. The EV kit is a fully assembled and tested circuit board that evaluates the MAX22516 IO-Link® data link controller with transceiver and integrated DC-DC buck regulator. The EV kit includes Windows®-compatible software that provides a graphical user interface (GUI) for exercising the features of the MAX22516. The EV kit is connected to a PC through a USB-A-to-micro-B cable.

Windows based GUI software is available for use with the EV kit and can be downloaded from Analog Devices’ website at www.analog.com/products/en/MAX22516. Windows 7 or newer Windows operating system is required to use the EV kit software.

MAX22516EVKIT
Evaluation Kit for MAX22516
MAX22516EVKIT Board Photo Angle MAX22516EVKIT Board Photo Top MAX22516EVKIT Board Photo  Bottom

Reference Designs

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2025-04-10 08:19
    MAXREFDES281 Programming
  • lazy blur
    VIDEO · 2025-04-03 07:45
    MAXREFDES281 Introduction and Demonstration
MAXREFDES284
IO-Link to Pmod™ Adapter
Figure 1. MAXREFDES284# IO-Link to Peripheral Module Device.
MAXREFDES281
IO-Link to Pmod Adapter
maxrefdes281-fig1

Latest Discussions

Recently Viewed