MAX22190
PRODUCTIONOctal Industrial Digital Input with Diagnostics
Industry's Smallest, Robust, Octal Digital Input
- Part Models
- 2
- 1ku List Price
- Starting From $4.53
Overview
- High Integration Reduces BOM Count and Board Space
- Eight Input Channels with Serializer
- Operates Directly from Field Supply (7V to 65V)
- Compatible with 3.3V or 5V Logic
- 5mm x 5mm TQFN Package
- Reduced Power and Heat Dissipation
- Accurate Input-Current Limiters
- Energyless Field-Side LED Drivers
- Fault Tolerant with Built-In Diagnostics
- Input Protection to ±40V with Low-Input Leakage Current
- Wire Break Detection
- Integrated Field-Supply Voltage Monitors
- Integrated Overtemperature Monitors
- 5-Bit CRC Code Generation and Transmission for Error Detection
- Configurability Enables Wide Range of Applications
- Configurable IEC 61131-2 Type 1, 2, 3 Inputs
- Configurable Input Current-Limiting from 0.5mA to 3.4mA
- Selectable Input Debounce Filtering
- Robust Design
- ±8kV Contact ESD and ±15kV Air Gap ESD Using Minimum 1kΩ Resistor
- ±1kV Surge Tolerant Using Minimum 1kΩ Resistor
- -40°C to +125°C Ambient Operating Temperature
The MAX22190 is an IEC 61131-2 compliant industrial digital input device. The MAX22190 translates eight, 24V current-sinking, industrial inputs to a serialized SPI-compatible output that interfaces with 3V to 5.5V logic. A current setting resistor allows the MAX22190 to be configured for Type 1, Type 2, or Type 3 inputs. Field wiring is verified for proximity switches, by a second threshold detector on each input. When wire-break is enabled, the active-low FAULT output is asserted and a register flag is set if the input current drops below the wire-break threshold for more than 20ms. Additional diagnostics that assert the active-ow FAULT pin include: overtemperature, low 24V field supply, 24V field supply missing, CRC communication error, etc.
For robust operation in industrial environments, each input includes a programmable glitch filter. The filter delay on each channel can be independently programmed to one of eight values between 50μs and 20ms, or filter bypass.
The MAX22190 has a 4-pin SPI interface and in addition uses the active-low LATCH input for synchronizing input data across multiple devices in parallel.
MAX22190 field-side accepts a single 7V to 65V supply to VDD24 pin. When powered by the field supply, MAX22190 generates a 3.3V output from an integrated LDO regulator, which can provide up to 25mA of current for external loads in addition to powering the MAX22190. Alternatively, MAX22190 can be powered from a 3.0V to 5.5V logic side supply connected to VDD pin. For flexibility, the SPI interface operates at 3.3V or 5V logic levels as controlled by the VL pin.
Design Solution: Industrial Digital Inputs: They’re Not Quite as Simple as Counting from 0 to 1 ›
Applications
- Building Automation
- Industrial Automation
- Process Automation
- Programmable Logic Controllers
Documentation
Data Sheet 1
Application Note 1
Design Note 2
Technical Articles 5
Device Drivers 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX22190ATJ+ | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX22190ATJ+T | 32-Lead TQFN (5mm x 5mm x 0.75mm) |
This is the most up-to-date revision of the Data Sheet.