MAX20444

NOT RECOMMENDED FOR NEW DESIGNS

Automotive 4-Channel 130mA Backlight Driver with Boost/SEPIC Controller and I2C Interface

4-Channel 130mA LED Driver Provides Full Diagnostics and Hybrid Dimming thru I2C

Viewing:

Overview

  • Wide-Voltage-Range Operation
    • Operates Down to 4V Supply after Startup
    • Survives Load Dump up to 52V
  • High Integration
    • Complete 4-Channel Solution Including Boost Controller
    • I2C Control for Minimum Parts Count
  • Robust and Low EMI
    • Spread-Spectrum Oscillator
    • Phase Shifting
    • 400kHz to 2.2MHz Switching-Frequency Range
    • Fail-Safe Operation Mode Using the FSEN Pin
  • Versatile Dimming Scheme Allows Hybrid or PWM-Only Dimming Using DIM Input or I2C
    • Dimming Ratio > 10000:1 Using Hybrid Dimming
    • 10000:1 Dimming Ratio at 200Hz using PWM Dimming
  • Complete Diagnostics
    • LED Open/Short Detection and Protection
    • Boost Output Undervoltage and Overvoltage
    • Boost Voltage
    • Individual String LED Current
    • Thermal Shutdown
  • Compact (4mm x 4mm) 24-Pin TQFN and SWTQFN Packages

The MAX20444 is a 4-channel backlight driver with boost controller for automotive displays. The integrated current outputs can sink up to 130mA LED current each. The device accepts a wide 4.5V to 36V input voltage range and withstands direct automotive load-dump events.

The internal current-mode switching DC-DC controller supports boost or SEPIC topologies and operates in the frequency range 400kHz to 2.2MHz. Integrated spread spectrum helps reduce EMI. An adaptive output-voltage control scheme minimizes power dissipation in the LED current-sink paths.

The device features I2C-controlled pulse-width modulation (PWM) dimming and hybrid dimming. In either case the minimum pulse width is 500ns. Phase-shifted dimming of the strings is incorporated for lower EMI.

Comprehensive diagnostic information is also available via the I2C interface, while stand-alone operation is also supported.

The MAX20444 is available in a 24-pin TQFN or 24-pin side-wettable TQFN (SWTQFN) package and operates over the -40°C to +125°C temperature range.

Applications

  • Central Information Displays
  • Infotainment Displays
  • Instrument Clusters

MAX20444
Automotive 4-Channel 130mA Backlight Driver with Boost/SEPIC Controller and I2C Interface
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Technical Articles 3

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX20444B

Software Development 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX20444EVKIT

Evaluation Kit for the MAX20444

Features and Benefits

  • Demonstrates Robustness of MAX20444
  • Wide 4.5V to 36V Input Operating Range (Up to 52V Load Dump)
  • Powers HB LEDs (Up to four strings) for Medium-to- Large-Sized LCD Displays in Automotive and Display Backlight Applications
  • 400kHz to 2.2MHz Resistor-Programmable Switching Frequency with Spread-Spectrum Option
  • Phase-Shift Dimming Option
  • Demonstrates Cycle-by-Cycle Current Limit and Thermal-Shutdown Features
  • Demonstrates Wide Dimming Ratio
  • Demonstrates Failsafe Operation
  • I2C Programmability
  • Dedicated GUI
  • Proven PCB and Thermal Design
  • Fully Assembled and Tested

Product Details

The MAX20444 evaluation kit (EV kit) demonstrates the MAX20444 integrated, 4-channel, high-brightness LED driver with boost controller and I2C interface for automotive displays.

The EV kit operates from a DC supply voltage between 4.5V and 36V, and the switching frequency can be set at either 2.2MHz or 400kHz. The EV kit can be configured to operate in stand-alone mode or in I2C mode. Spread-spectrum mode (SSM) for EMI improvement is enabled by default, but it can be disabled trough a register bit. The EV kit demonstrates phase-shifted pulse-width modulation (PWM) dimming, which can be performed either externally using a PWM signal applied to the DIM PCB pad or internally by programming the desired dimming frequency and individual duty cycle using I2C. The hybrid dimming feature can also be enabled through a register bit to reduce EMI. The EV kit also demonstrates fault protection for short LED, open LED, boost output undervoltage and overvoltage, and overtemperature.

For operation at switching frequencies other than 2.2MHz or 400kHz, the external components should be chosen according to the calculations in the MAX20444 IC data sheet.

The EV kit provides an I2C interface that can operate in conjunction with the MINIQUSB+ adapter board or a third party I2C master. The EV kit also includes Windows®- compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC.

Applications

  • Central Information Displays
  • Infotainment Displays
  • Instrument Clusters

MAX20444EVKIT
Evaluation Kit for the MAX20444

Latest Discussions

No discussions on MAX20444 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed