MAX20332

PRODUCTION

USB Charger Detection with Integrated Overvoltage Protection

Compliant to USB Battery Charging Specification Revision 1.2

Viewing:

Overview

  • Consumes Less Power
    • Low Battery Standby Current 5μA (typ)
  • Delivers USB Compliance and Flexibility
    • Compliant to USB Battery Charging Specification Revision 1.2
    • Data Contact Detection for Foolproof Connector Insertion Detection
    • Dedicated Charger Detection
    • Standard Downstream Port Detection
    • Charging Downstream Port Detection
    • Apple Charger Detection
  • Facilitates System Design
    • Integrated Precision 1.5A Overvoltage Protection (OVP)
    • Negative Audio Capable DPDT Hi-Speed USB Switches
    • Automatic Switch and Charger Interface Control
    • Full Control by I2C Interface
    • Interrupt for Device Status Change
  • Saves Board Space
    • VBUS Connection Capable of 36V
    • ±15kV HBM ESD Protection
    • 1.8mm x 1.9mm WLP Package

The MAX20332 is a USB charger detector compliant with USB Battery Charging Specification Revision 1.2. The USB charger detection circuitry detects USB standard downstream ports (SDPs), USB charging downstream ports (CDPs), or dedicated charger ports (DCPs), and controls an external lithium-ion (Li+) battery charger.

The device implements USB Battery Charging Specification Revision 1.2-compliant detection logic. The device also includes Apple® charger detection that allows identification of resistor-divider networks on D+/D-.

The internal double-pole double-throw (DPDT) USB switch is compliant to Hi-Speed USB, full-speed USB, low-speed USB, and UART signals. The device’s internal switch features low on-resistance, low on-resistance flatness, and very low capacitance. The ID pin controls the DPDT switch position. The MAX20332 features high-ESD protection up to ±15kV Human Body Model (HBM)on CD+, CD-, and ID pins.

The MAX20332 is available in a 16-bump, 0.4mm pitch, 1.8mm x 1.9mm wafer-level package (WLP) and operates over the -40°C to +85°C extended temperature range.

Applications

  • DSCs and Camcorders
  • e-Readers
  • Smartphones
  • Tablet PCs

MAX20332
USB Charger Detection with Integrated Overvoltage Protection
MAX20332: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1


Evaluation Kits

MAX20332EVKIT

Evaluation Kit for the MAX20332

Features and Benefits

  • USB-Powered Operation
  • Proven High-Speed USB PCB Layout
  • Pmod I2C Interface
  • USB Connectors for Device Multiplexing
  • Surface-Mount Components
  • Fully Assembled and Tested

Product Details

The MAX20332 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX20332 USB charger detection with integrated overvoltage protector. The EV kit features a Pmod™ connector, allowing the USB2PMB2 adapter board to provide I2C interface.

The EV kit features an on-board LDO to generate a supply voltage from the USB +5V. The on-board LDO output is configurable for 4.2V, 3.3V, or 2.3V to power the IC.

The EV kit software controls the USB2PMB2 adapter board over the USB, which generates I2C commands.

Applications

  • DSCs and Camcorders
  • e-Readers
  • Smartphones
  • Tablet PCs

MAX20332EVKIT
Evaluation Kit for the MAX20332

Latest Discussions

No discussions on MAX20332 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed