MAX19777
PRODUCTION3Msps, Low-Power, Serial 12-Bit ADC
Save power and board space - Ultra-tiny, Low-Power, 2-Channel ADC
- Part Models
- 2
- 1ku List Price
- Starting From $0.98
Overview
- 3Msps Conversion Rate, No Pipeline Delay
- 12-Bit Resolution
- 2-Channel, Single-Ended Analog Inputs
- Low-Noise 72.5dB SNR
- 2.2V to 3.3V Supply Voltage
- Low Power
- 6.2mW at 3Msps
- Very Low Power Consumption at 2.5μA/ksps
- 2μA Power-Down Current
- SPI/QSPI/MICROWIRE-Compatible Serial Interface
- 8-Pin, 0.857mm x 1.431mm WLP Package
- Wide -40°C to +125°C Operation
The MAX19777 is a 12-bit, compact, high-speed, lowpower, successive approximation analog-to-digital converter (ADC). This high-performance ADC includes a high dynamic range sample-and-hold, as well as a high-speed serial interface.
The MAX19777 features dual, single-ended analog inputs connected to the ADC core using a 2:1 MUX.
This ADC operates from a 2.2V to 3.3V supply and consumes only 6.2mW at 3Msps. The device includes a full power-down mode and fast wake up for optimal power management and a high-speed 3-wire serial interface. The 3-wire serial interface directly connects to SPI, QSPI™, and MICROWIRE® devices without external logic.
Excellent dynamic performance, low voltage, low power, ease-of-use, and small package size make this converter ideal for portable, battery-powered data-acquisition applications, as well as for other applications that demand low power consumption and minimal space.
This ADC is available in an 8-pin wafer-level package (WLP). This device operates over the -40°C to +125°C temperature range.
Applications
- Automotive Systems
- Battery-Operated Systems
- Communication Systems
- Data Acquisition
- Medical Instrumentation
- Portable Data Logging
Documentation
Data Sheet 1
Design Note 1
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX19777AZA+ | 8-WLCSP-N/A | ||
| MAX19777AZA+T | 8-WLCSP-N/A |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 31, 2017 - 1744 TEST |
||
| MAX19777AZA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.