MAX1968

PRODUCTION

Power Drivers for Peltier TEC Modules

Smallest, EMI Optimized TEC Controller, Internal FETs, 0.01°C Temperature Control

Viewing:

Overview

  • High Accuracy and Adjustability Improves System Performance by Optimizing TEC Operation
    • Direct Current Control Prevents TEC Current Surges
    • Ripple Cancellation for Low Noise
    • No Dead-Zone or Hunting at Low-Output Current
    • 1% Accurate Voltage Reference
    • Adjustable TEC Voltage Limit
    • Separately Adjustable Heating and Cooling Current Limits
    • ITEC Output Provides Proportional Voltage to TEC Current for Monitoring
  • High-Efficiency Switch-Mode Design
    • On-Chip Power MOSFETs Improve Efficiency While Reducing External Components
    • 500kHz/1MHz Switching Frequency
  • Choose from ±3A Output Current (MAX1968) or 6A Output Current (MAX1969)
  • Thermally Enhanced TSSOP-EP Package Minimizes Operating Junction Temperature
MAX1968
Power Drivers for Peltier TEC Modules
MAX1968, MAX1969: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1


Evaluation Kits

MAX1968EVKIT

Evaluation Kit for the MAX1968

Features and Benefits

  • ±3A Output Current
  • Operates from a Single Supply (3.0V to 5.5V)
  • High-Efficiency Switch-Mode Design
  • 500kHz or 1MHz Switching Frequency
  • Programmable Heating/Cooling Limit
  • TEC Current-Monitor Output
  • SPI™-Compatible Serial Interface
  • Easy-to-Use Menu-Driven Software
  • Includes Windows 95/98/2000-Compatible Software and Demo PC Board
  • Surface-Mount Construction
  • Fully Assembled and Tested
  • Product Details

    The MAX1968 evaluation kit (EV kit) is a fully assembled and tested PC board that implements a switch-mode driver for a Peltier thermoelectric cooler (TEC) module. It operates from a single 3.0V to 5.5V supply and provides a bipolar ±3A (max) output to the module.

    A potentiometer, DAC, or external source generates a DC temperature set-point voltage. Thermal feedback from the TEC module is compared to the set-point voltage to generate the TEC current-control signal. The MAX1968 accurately regulates the TEC current based on this signal.

    When using the DAC, the EV kit connects to the parallel port of a computer running Windows® 95, 98, or 2000. Software, included with the EV kit, provides a quick and easy method to control the DAC.

    Note: Windows 2000 requires the installation of a driver. Refer to Win2000.pdf or Win2000.txt located on the diskette.

    Applications

    • Automated Test Equipment (ATE)
    • Biotech Lab Equipment
    • EDFA Optical Amplifiers
    • Fiber Optic Network Equipment
    • Fiber-Optic Laser Modules
    • Telecom Fiber Interfaces
    • WDM, DWDM Laser Diode Temperature Control

    MAX1968EVKIT
    Evaluation Kit for the MAX1968

    Latest Discussions

    No discussions on MAX1968 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed