MAX1967

PRODUCTION

Low-Cost Voltage-Mode PWM Step-Down Controllers

Viewing:

Overview

  • Cost-Optimized Design
  • No Schottky Diode or Current-Sense Resistor Required
  • >95% Efficiency
  • Low-Cost External Components
  • All N-Channel FET Design
  • 2.7V to 5.5V Input Range (MAX1966)
  • 2.7V to 28V Input Range (MAX1967)
  • 0.8V Feedback for Low-Voltage Outputs
  • 100kHz Switching Frequency Accommodates Low-Cost Components
  • Thermal Shutdown
  • Output Current-Limit and Short-Circuit Protection
  • The MAX1966/MAX1967 are voltage-mode pulse-width-modulated (PWM), step-down DC-DC controllers that are ideal for a variety of cost-sensitive applications. They drive low-cost N-MOSFETs for both the high-side switch and synchronous rectifier and require no external Schottky power diode or current-sense resistor. Short- circuit and current-limit protection is provided by sensing the drain-to-source voltage on the low-side FET. Both devices can supply outputs as low as 0.8V and are well suited for DSP cores and other low-voltage logic.

    The MAX1966 has an input range of 2.7V to 5.5V while the MAX1967 has an input range of 2.7V to 28V. In ultra-low-cost designs, the MAX1966/MAX1967 can provide efficiency exceeding 90% and can achieve 95% efficiency with optimized component selection.

    The MAX1966/MAX1967 operate at 100kHz and ac-commodate aluminum electrolytic capacitors and powdered-iron core magnetics in minimum-cost designs. They also provide excellent performance with high-performance surface-mount components. The MAX1966 is available in a low-cost 8-pin SO package. The MAX1967 is available in a 10-pin µMAX package.

    Applications

    • Cable Modems and Routers
    • Graphic Card Supplies
    • Networking Power Supplies
    • Set-Top Boxes
    • Telecom Power Supplies
    • Termination Supplies
    • xDSL Modems and Routers

    MAX1967
    Low-Cost Voltage-Mode PWM Step-Down Controllers
    MAX1966, MAX1967: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Evaluation Kits

    MAX1966EVKIT

    Evaluation Kit for the MAX1966 and MAX1967

    Features and Benefits

    • Lowest Cost Solution
    • Up to 96% Efficiency
    • Evaluates MAX1966/MAX1967
    • 3V to 5.5V Input Range (MAX1966 Circuit)
      • 1.8V at 2A Output
    • 4.9V to 20V Input Range (MAX1967 Circuit)
      • 2.5V at 2A Output
    • Fully Assembled and Tested

    Product Details

    The MAX1966 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains two independent step-down DC-to-DC converter circuits.

    The MAX1966 circuit is optimized for a 3V to 5.5V input range and delivers 1.8V at 2A. The MAX1967 circuit is optimized for a 4.9V to 20V input range and delivers 2.5V at 2A. Refer to the MAX1966/MAX1967 data sheet for component selection for higher current applications.

    Applications

    • Cable Modems and Routers
    • Graphic Card Supplies
    • Networking Power Supplies
    • Set-Top Boxes
    • Telecom Power Supplies
    • Termination Supplies
    • xDSL Modems and Routers

    MAX1966EVKIT
    Evaluation Kit for the MAX1966 and MAX1967

    Latest Discussions

    No discussions on MAX1967 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed