MAX19588
PRODUCTIONHigh-Dynamic-Range, 16-Bit, 100Msps ADC with -82dBFS Noise Floor
Industry-Leading -82dBFS Noise Floor for a New Generation of High-Sensitivity Equipment
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
- 100Msps Conversion Rate
- -82dBFS Noise Floor
- Excellent Low-Noise Characteristics
- SNR = 79.4dB at fIN = 10MHz
- SNR = 79dB at fIN = 70MHz
- Excellent Dynamic Range (SFDR1/SFDR2)
- 93.2dBc/102.5dBc at fIN = 10MHz
- 82.1dBc/97.7dBc at fIN = 70MHz
- Less than 0.1ps Sampling Jitter
- 1275mW Power Dissipation
- 2.56VP-P Fully Differential Analog Input Voltage Range
- CMOS-Compatible Two's-Complement Data Output
- Separate Data Valid Clock and Over-Range Outputs
- Flexible Input Clock Buffer
- Small 56-Pin, 8mm x 8mm x 0.8mm Thin QFN Package
- EV Kit Available for MAX19588 (Order MAX19588EVKIT)
The MAX19588 is a 3.3V, high-speed, high-performance analog-to-digital converter (ADC) featuring a fully differential wideband track-and-hold (T/H) and a 16-bit converter core. The MAX19588 is optimized for multichannel, multimode receivers, which require the ADC to meet very stringent dynamic performance requirements. With a -82dBFS noise floor, the MAX19588 allows for the design of receivers with superior sensitivity requirements.
At 100Msps, the MAX19588 achieves a 79dB signal-to-noise ratio (SNR) and an 82.1dBc/97.7dBc single-tone spurious-free dynamic range performance (SFDR1/SFDR2) at fIN = 70MHz. The MAX19588 is not only optimized for excellent dynamic performance in the 2nd Nyquist region, but also for high-IF input frequencies. For instance, at 130MHz, the MAX19588 achieves an 82.3dBc SFDR and its SNR performance stays flat (within 2.3dB) up to 175MHz. This level of performance makes the part ideal for high-performance digital receivers.
The MAX19588 operates from a 3.3V analog supply voltage and a 1.8V digital voltage, features a 2.56VP-P full-scale input range, and allows for a guaranteed sampling speed of up to 100Msps. The input track-and-hold stage operates with a 600MHz full-scale, full-power bandwidth.
The MAX19588 features parallel, low-voltage CMOS-compatible outputs in two's-complement output format.
The MAX19588 is manufactured in an 8mm x 8mm, 56-pin thin QFN package with exposed paddle (EP) for low thermal resistance, and is specified for the extended industrial (-40°C to +85°C) temperature range.
Applications
- Antenna Array Processing
- Cellular Base-Station Transceiver Systems (BTS)
- E911 Location Receivers
- High-Performance Instrumentation
- Multicarrier Receivers
- Multistandard Receivers
- Wireless Local Loop (WLL)
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX19588ETN+D | 56-LFCSP-8X8X0.75 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 7, 2014 - 1363 ASSEMBLY |
||
MAX19588ETN+D | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX19588 yet. Have something to say?
Start a Discussion on EngineerZone®