MAX19515
PRODUCTIONDual-Channel, 10-Bit, 65Msps ADC
10-Bit, 65Msps Dual ADC Provides 60dBFS SNR and 85dBFS SFDR at 43mW per Channel
- Part Models
- 2
- 1ku List Price
- Starting From $14.84
Overview
- Very-Low-Power Operation (43mW/Channel at 65Msps)
- 1.8V or 2.5V to 3.3V Analog Supply
- Excellent Dynamic Performance
- 60.1dBFS SNR at 70MHz
- 82dBc SFDR at 70MHz
- User-Programmable Adjustments and Feature Selection through an SPI™ Interface
- Selectable Data Bus (Dual CMOS or Single Multiplexed CMOS)
- DCLK Output and Programmable Data Output Timing Simplifies High-Speed Digital Interface
- Very Wide Input Common-Mode Voltage Range (0.4V to 1.4V)
- Very High Analog Input Bandwidth (> 850MHz)
- Single-Ended or Differential Analog Inputs
- Single-Ended or Differential Clock Input
- Divide-by-One (DIV1), Divide-by-Two (DIV2), and Divide-by-Four (DIV4) Clock Modes
- Two's Complement, Gray Code, and Offset Binary Output Data Format
- Out-of-Range Indicator (DOR)
- CMOS Output Internal Termination Options (Programmable)
- Reversible Bit Order (Programmable)
- Data Output Test Patterns
- Small 7mm x 7mm 48-Pin Thin QFN Package with Exposed Pad
The MAX19515 dual-channel, analog-to-digital converter (ADC) provides 10-bit resolution and a maximum sample rate of 65Msps.
The MAX19515 analog input accepts a wide 0.4V to 1.4V input common-mode voltage range, allowing DC-coupled inputs for a wide range of RF, IF, and baseband front-end components. The MAX19515 provides excellent dynamic performance from baseband to high input frequencies beyond 400MHz, making the device ideal for zero-intermediate frequency (ZIF) and highintermediate frequency (IF) sampling applications. The typical signal-to-noise ratio (SNR) performance is 60.1dBFS and typical spurious-free dynamic range (SFDR) is 82dBc at fIN = 70MHz and fCLK = 65MHz.
The MAX19515 operates from a 1.8V supply. Additionally, an integrated, self-sensing voltage regulator allows operation from a 2.5V to 3.3V supply (AVDD). The digital output drivers operate on an independent supply voltage (OVDD) over the 1.8V to 3.5V range. The analog power consumption is only 43mW per channel at VAVDD = 1.8V. In addition to low operating power, the MAX19515 consumes only 1mW in power-down mode and 15mW in standby mode.
Various adjustments and feature selections are available through programmable registers that are accessed through the 3-wire serial-port interface. Alternatively, the serial-port interface can be disabled, with the three pins available to select output mode, data format, and clock-divider mode. Data outputs are available through a dual parallel CMOS-compatible output data bus that can also be configured as a single multiplexed parallel CMOS bus.
The MAX19515 is available in a small 7mm x 7mm 48-pin thin QFN package and is specified over the -40°C to +85°C extended temperature range.
Refer to the MAX19505, MAX19506, and MAX19507 data sheets for pin- and feature-compatible 8-bit, 65Msps, 100Msps, and 130Msps versions, respectively. Refer to the MAX19516 and MAX19517 data sheets for pin- and feature-compatible 10-bit, 100Msps and 130Msps versions, respectively.
Applications
- Digital Set-Top Boxes
- IF and Baseband Communications, Including Cellular Base Stations and Point-to-Point Microwave Receivers
- Portable Instrumentation and Low-Power Data Acquisition
- Ultrasound and Medical Imaging
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX19515ETM+ | 48-TQFN-7X7X0.75 | ||
| MAX19515ETM+T | 48-TQFN-7X7X0.75 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX19515 yet. Have something to say?
Start a Discussion on EngineerZone®