MAX1833

PRODUCTION

High-Efficiency Step-Up Converters with Reverse Battery Protection

Viewing:

Overview

  • Reverse Battery Protection for DC-DC Converter and Load
  • Up to 90% Efficiency
  • No External Diode or FETs Needed
  • Internal Synchronous Rectifier
  • 4µA Quiescent Current
  • <1µA Shutdown Supply Current
  • +1.5V to +5.5V Input Voltage Range
  • Accurate active-low SHDN Threshold for Low-Battery Cutoff
  • BATT Connected to OUT in Shutdown for Backup Power (MAX1832/MAX1833)
  • RST-bar Output (MAX1833/MAX1835)
  • Fixed 3.3V/3.0V Output Voltage
  • Adjustable Output Voltage (MAX1832/MAX1834)
  • Up to 150mA Output Current
  • Tiny 6-Pin SOT23 Package
  • Tiny 6-Pin Thin QFN Package (MAX1833ETT30)
MAX1833
High-Efficiency Step-Up Converters with Reverse Battery Protection
MAX1833 MAX1835 Typical Operating Circuit MAX1832, MAX1833, MAX1834, MAX1835: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX1833EVKIT

Evaluation Kit for the MAX1832, MAX1833, MAX1834, MAX1835

Features and Benefits

  • Reverse-Battery Protection
  • 1.5V to VOUT Input Supply Voltage
  • 3.3V Output Voltage (MAX1833/MAX1835)
  • Adjustable Output Voltage (MAX1832/MAX1834, 2V to 5.5V)
  • Up to 150mA Output Current
  • No External Schottky Diode Required
  • Synchronous Rectification for Improved Efficiency
  • 1µA IC Shutdown Current
  • RST-bar Output (MAX1833/MAX1835)
  • 6-Pin SOT23 Package
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX1833 evaluation kit (EV kit) evaluates the MAX1833 high-efficiency, step-up DC-DC converter for portable hand-held devices. The EV kit accepts a positive input voltage between 1.5V to VOUT and converts it to a 3.3V output for currents up to 150mA. The EV kit provides ultra-low quiescent current and high efficiency for maximum battery life.

The MAX1833 EV kit is a fully assembled and tested surface-mount printed circuit board. It can also be used to evaluate the MAX1832/MAX1834/MAX1835 for other output voltages in the 2V to 5.5V range. Additional pads on the board accommodate the external feedback resistors for setting different output voltages.

Applications

  • Battery Backup
  • Cordless Phones
  • Digital Still Cameras
  • Handheld Instruments (PDAs, Palmtops)
  • Local 3.3V to 5V Supplies
  • Medical Diagnostic Equipment
  • Pagers
  • PC Cards
  • Remote Wireless Transmitters

MAX1833EVKIT
Evaluation Kit for the MAX1832, MAX1833, MAX1834, MAX1835

Latest Discussions

No discussions on MAX1833 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed