MAX15024
MAX15024
PRODUCTIONSingle/Dual, 16ns, High Sink/Source Current Gate Drivers
4A, 20ns, Dual MOSFET Drivers Available in 3mm x 3mm, Thermally Enhanced TDFN Package
- Part Models
- 6
- 1ku List Price
- Starting From $1.01
Viewing:
Overview
- 8A Peak Sink Current/4A Peak Source Current (MAX15024)
- 4A Peak Sink Current/2A Peak Source Current (MAX15025)
- Low 16ns Propagation Delay
- 4.5V to 28V Supply Voltage Range
- On-Board Adjustable LDO for Gate-Drive Amplitude Control and Optimization
- Separate Output Driver Supply
- Independent Source and Sink Outputs (MAX15024)
- Matched Delays Between Inverting and Noninverting Inputs (MAX15024)
- Matched Delays Between Channels (MAX15025)
- CMOS or TTL Logic-Level Inputs with Hysteresis for Noise Immunity
- -40°C to +125°C Operating Temperature Range
- Thermal-Shutdown Protection
- 1.95W Thermally Enhanced TDFN Power Packages
- AEC-Q100 Qualified
The MAX15024/MAX15025 single/dual, high-speed MOSFET gate drivers are capable of operating at frequencies up to 1MHz with large capacitive loads. The MAX15024 includes internal source-and-sink output transistors with independent outputs allowing for control of the external MOSFET's rise and fall time. The MAX15024 is a single gate driver capable of sinking an 8A peak current and sourcing a 4A peak current. The MAX15025 is a dual gate driver capable of sinking a 4A peak current and sourcing a 2A peak current. An integrated adjustable LDO voltage regulator provides gate-drive amplitude control and optimization.
The MAX15024A and MAX15025A/C accept transistor-to-transistor (TTL) input logic levels while the MAX15024B and MAX15025B/D accept CMOS-input logic levels. High sourcing/sinking peak currents, a low propagation delay, and thermally enhanced packages make the MAX15024/MAX15025 ideal for high-frequency and high-power circuits. The MAX15024/MAX15025 operate from a 4.5V to 28V supply. A separate output driver supply input enhances flexibility and permits a soft-start of the power MOSFETs used in synchronous rectifiers.
The MAX15024/MAX15025 are available in 10-pin TDFN packages and are specified over the -40°C to +125°C automotive temperature range.
Applications
- Power-Supply Modules
- Switching Power Supply
- Synchronous Rectifier Drivers
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX15024AATB+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX15024AATB+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX15024AATB/V+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX15024AATB/V+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX15024BATB+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX15024BATB+T | Thin Dual Flatpack No Leads, Exposed Pad |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX15024AATB+ | PRODUCTION | |
| MAX15024AATB+T | PRODUCTION | |
| MAX15024BATB+ | PRODUCTION | |
| MAX15024BATB+T | PRODUCTION | |
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX15024AATB+ | PRODUCTION | |
| MAX15024AATB/V+ | PRODUCTION | |
| MAX15024BATB+ | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX15024AATB+ | PRODUCTION | |
| MAX15024AATB+T | PRODUCTION | |
| MAX15024BATB+ | PRODUCTION | |
| MAX15024BATB+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
Latest Discussions
No discussions on MAX15024 yet. Have something to say?
Start a Discussion on EngineerZone®