MAX14915
PRODUCTIONCompact Industrial Octal High-Side Switch with Diagnostics
Industry's Smallest Octal Industrial High Side Switch with Diagnostics
- Part Models
- 2
- 1ku List Price
- Starting From $5.99
Overview
- Robustness and Smart Diagnostics
- 65V Absolute Maximum Supply Range
- Internal Clamps for Fast Inductive Load Demagnetization
- CRC Error Checking on the SPI Interface
- Watchdog Timer for Diagnostics Checking
- Open-Wire Detection, Both with Switches On and Off
- Undervoltage Detection with UVLO
- Loss of VDD or GND Protection
- Thermal Shutdown Protection
- Integrated ±1kV/42Ω IEC61000-4-5 Surge Protection
- -40°C to +125°C Operating Ambient Temperature
- Reduces Power and Heat Dissipation
- 250mΩ (Max) On-Resistance at TA = 125°C
- 2mA (typ) Supply Current
- Accurate Output Current Limiting
-
Flexibility
- Addressable SPI Interface Reduces Isolation Cost
- SYNCH Input for Simultaneous Update of Switches
- LED Driver Matrix for 16 LEDs, Powered by 24V, 5V, or 3.3V
- Flexible Logic Voltage Interface from 2.5V to 5.5V
- Compact 6mm x 6mm QFN Package
The MAX14915 has eight high-side switches specified to deliver up to 700mA continuous current. The high-side switches have on-resistance of 250mΩ (max) at 125°C ambient temperature.
The SPI interface has a built-in chip addressing decoder, allowing communication with multiple MAX14915s utilizing a common SPI chip select (active-low CS).
The SPI interface provides flexibility for global and per-channel configuration and diagnostic, including over and undervoltage detection, open wire/load detection, overload and current limiting reporting, thermal conditions reporting, and more.
Open load detection detects both open-wire/open-load conditions with switches in the on and off states. LED drivers provide indication of per-channel fault, status, and supply undervoltage conditions. Internal active clamps allow for fast turn-off of inductive loads.
Integrated line-to-ground and line-to-line surge protection only requires a TVS on VDD.
The MAX14915 is available in a compact 48-pin 6mm x 6mm QFN package.
Applications
- Industrial Digital Outputs
- PLC Systems
Documentation
Data Sheet 1
Application Note 2
Technical Articles 2
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14915AFM+ | LFCSP | ||
| MAX14915AFM+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.