MAX1420
PRODUCTION12-Bit, 60Msps, +3.3V, Low-Power ADC with Internal Reference
- Part Models
- 1
- 1ku List Price
- Starting From $24.79
Overview
- 3.3V Single Power Supply
- 67dB SNR at fIN = 5MHz
- 66dB SNR at fIN = 15MHz
- Internal 2.048V Precision Bandgap Reference
- Differential, Wideband Input T/H Amplifier
- Power-Down Modes
- 218mW (Reference Shutdown Mode)
- 10µW (Shutdown Mode)
- Space-Saving 48-Pin TQFP Package
The MAX1420, 3.3V, 12-bit analog-to-digital converter (ADC) features a fully-differential input, pipelined, 12-stage ADC architecture with wideband track-and-hold (T/H) and digital error correction, incorporating a fully-differential signal path. The MAX1420 is optimized for low-power, high dynamic performance applications in imaging and digital communications. The converter operates from a single 3.3V supply, and consumes only 221mW. The fully-differential input stage has a small signal -3dB bandwidth of 400MHz and may be operated with single-ended inputs.
An internal 2.048V precision bandgap reference sets the full-scale range of the ADC. A flexible reference structure accommodates an internal reference, or externally applied buffered or unbuffered reference for applications that require increased accuracy and a different input voltage range.
In addition to low operating power, the MAX1420 features two power-down modes: reference power-down and shutdown mode. In reference power-down, the internal bandgap reference is deactivated, which results in a typical 2mA supply current reduction. A full shutdown mode is available to maximize power savings during idle periods.
The MAX1420 provides parallel, offset binary, CMOS-compatible three-state outputs.
The MAX1420 is available in a 7mm x 7mm x 1.4mm, 48-pin TQFP package, and is specified over the commercial (0°C to +70°C) and the extended industrial (-40°C to +85°C) temperature range.
Pin-compatible lower speed versions of the MAX1420 are also available. Please refer to the MAX1421 data sheet for 40Msps and the MAX1422 data sheet for 20Msps.
Applications
- CCD Pixel Processing
- IF and Baseband Digitization
- IR Focal Plane Arrays
- Medical Ultrasound Imaging
- Radar
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1420ECM+ | LQFP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 3, 2021 - 2218E ASSEMBLY |
||
| MAX1420ECM+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX1420 yet. Have something to say?
Start a Discussion on EngineerZone®