MAX11960

LAST TIME BUY

Dual Simultaneous Sampling, 20-Bit, 1Msps, Differential SAR ADC

Industry's first 20 bit dual simultaneous sampling ADC

Viewing:

Overview

  • 20-Bit Resolution with No Missing Codes
  • 1Msps Throughput with No Pipeline Delay
  • 18mW at 1Msps, Ultra-Low Power Consumption
  • ±1.5 LSB INL, Over Temperature
  • ±1 LSB DNL Maximum at 20 Bits
  • 99dB SNR at fIN = 10kHz
  • 99dB SINAD at fIN = 10kHz
  • -123dB THD at fIN = 10kHz
  • ±VREF Unipolar Differential Analog Input Range
  • VREF = 2.5V to 3.6V
  • Integrated Reference Buffers
  • 1.8V Analog and Digital Core Supply
  • 3.3V REFVDD Reference Buffer Supply
  • 1.5V to 3.6V Digital Interface Supply
  • Serial Interface SPI/QSPI™/MICROWIRE®/DSP-Compatible
  • -40°C to +85°C Operation*
  • 32-Pin, 5mm × 5mm, TQFN Package
MAX11960
Dual Simultaneous Sampling, 20-Bit, 1Msps, Differential SAR ADC
MAX11960: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
MAX11905 PRODUCTION 20-Bit, 1.6Msps, Low-Power, Fully Differential SAR ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX11960EVKIT

Evaluation Kit for the MAX11960

Features and Benefits

  • FMC Connector for Interface
  • 75MHz SPI Clock Capability through FMC Connector
  • Sync In and Sync Out for Coherent Sampling
  • On-Board Input Buffers (MAX9632)
  • On-Board +3.0V Reference Voltage (MAX6126)
  • Windows 7, and Windows 8/8.1-Compatible Software

Product Details

The MAX11960 evaluation kit (EV kit) demonstrates the device’s, 20-bit, 1.0Msps, dual-channel, fully differential SAR ADC with internal reference buffers. The EV kit includes a graphical user interface (GUI) that provides communication from Avnet’s ZedBoard™ development board for the Xilinx Zynq®-7000 SoC. The ZedBoard is not included with the EV kit and must be purchased through Avnet.

The ZedBoard communicates with the PC through an Ethernet cable using Windows® 7, or Windows 8/8.1-compatible software.

The EV kit comes with the MAX11960ETP+ installed.

Applications

  • Automatic Test Equipment
  • Data Acquisition Systems
  • Encoder and Resolver in Motion Control
  • Medical Instrumentation
  • Process Control and Industrial Automation
  • Redundant Measurement
  • Telecommunications

MAX11960EVKIT
Evaluation Kit for the MAX11960

Latest Discussions

No discussions on MAX11960 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed