MAX11301
PRODUCTIONPIXI, 20-Port Programmable Mixed-Signal I/O with 12-Bit ADC, 12-Bit DAC, Analog Switches, and GPIO
Industry's First Configurable High-Voltage Mixed Signal I/O Device Allows User-Defined ADC, DAC, or GPIO Functionality
- Part Models
- 4
- 1ku List Price
- Starting From $9.72
Overview
- 20 Configurable Mixed-Signal Ports Maximize Design Flexibility Across Platforms
- Up to 20 12-Bit ADC Inputs
- Single-Ended, Differential, or Pseudo-Differential
- Range Options: 0 to 2.5V, ±5V, 0 to +10V, -10V to 0V
- Programmable Sample Averaging Per ADC Port
- Unique Voltage Reference for Each ADC PIXI Port
- Up to 20 12-Bit DAC Outputs
- Range Options: ±5V, 0 to +10V, -10V to 0V
- 25mA Current Drive Capability with Overcurrent Protection
- Up to 20 General-Purpose Digital I/Os
- 0 to +5V GPI Input Range
- 0 to +2.5V GPI Programmable Threshold Range
- 0 to +10V GPO Programmable Output Range
- Logic-Level Shifting Between Any Two Pins
- 60Ω Analog Switch Between Adjacent PIXI Ports
- Internal/External Temperature Sensors, ±1°C Accuracy
- Up to 20 12-Bit ADC Inputs
- Adapts to Specific Application Requirements and Allows for Easy Reconfiguration as System Needs Change
- Configurability of Functions Enables Optimized PCB Layout
- Reduces BOM Cost with Fewer Components in Small Footprint
- 36mm² 40-Pin TQFN
- 49mm² 48-Pin TQFP
The MAX11301 integrates a PIXI™, 12-bit, multichannel, analog-to-digital converter (ADC) and a 12-bit, multichannel, buffered digital-to-analog converter (DAC) in a single integrated circuit. This device offers 20 mixed-signal high-voltage, bipolar ports, which are configurable as an ADC analog input, a DAC analog output, a general-purpose input (GPI), a general-purpose output (GPO), or an analog switch terminal. One internal and two external temperature sensors track junction and environmental temperature. Adjacent pairs of ports are configurable as a logic-level translator for open-drain devices or an analog switch.
PIXI ports provide highly flexible hardware configuration for 12-bit mixed-signal applications. The MAX11301 is best suited for applications that demand a mixture of analog and digital functions. Each port is individually configurable with up to four selectable voltage ranges within -10V to +10V.
The MAX11301 allows for the averaging of 2, 4, 8, 16, 32, 64, or 128 ADC samples from each ADC-configured port to improve noise performance. A DAC-configured output port can drive up to 25mA. The GPIO ports can be programmed to user-defined logic levels, and a GPI coupled with a GPO forms a logic-level translator.
Internal and external temperature measurements monitor programmable conditions of minimum and maximum temperature limits, using the interrupt to notify the host if one or more conditions occur. The temperature measurement results are made available through the serial interface.
The MAX11301 features an internal, low-noise 2.5V voltage reference and provides the option to use external voltage references with separate inputs for the DAC and ADC. The MAX11301 uses a 400kHz I²C-compatible serial interface, operating from a 5V analog supply and a 1.8V to 5.0V digital supply. The PIXI port supply voltages operate from a wide -12.0V to +12.0V.
The MAX11301 is available in a 40-pin TQFN, 6mm x 6mm package or a 48-pin TQFP, 9mm x 9mm package specified over the -40°C to +105°C temperature range.
Applications
- Base-Station RF Power Device Bias Controllers
- Control for Optical Components
- Industrial Control and Automation
- Power-Supply Monitoring
- System Supervision and Control
Documentation
Data Sheet 1
User Guide 2
Application Note 2
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX11301GCM+ | TQFP | ||
| MAX11301GCM+T | TQFP | ||
| MAX11301GTL+ | LFCSP | ||
| MAX11301GTL+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 23, 2024 - 2419N ASSEMBLY |
||
| MAX11301GCM+ | PRODUCTION | |
| MAX11301GCM+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADC/DAC Combo Converters 1 | ||
| MAX11300 | PRODUCTION | PIXI, 20-Port Programmable Mixed-Signal I/O with 12-Bit ADC, 12-Bit DAC, Analog Switches, and GPIO |
Tools & Simulations
Software Development 2
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX11301 yet. Have something to say?
Start a Discussion on EngineerZone®