MAX11284

RECOMMENDED FOR NEW DESIGNS

Dual 24-Bit, Low-Power, High-SNR, 4ksps Delta-Sigma ADCs with Integrated PGAs

Industry's Only Dual 24-bit Sigma-Delta ADC for Seismic Applications

Viewing:

Overview

  • High Resolution for Instrumentation Applications That Require a Wide Dynamic Range
    • 131dB SNR at 31.25sps in Buffer Mode
    • 114dB SNR at 2000sps in Buffer Mode
  • Low Power
    • Digital Current with FIR Filter, 1ksps: 500μA
    • Analog Current PGA Low-Power Mode: 2.1mA
    • Sleep Current: 1.2μA
  • High Accuracy for DC Measurements
    • 1ppm INL (typ), 4ppm (max)
  • Single/Split Analog Supplies Provide Input Voltage Range Flexibility
    • 2.7V to 3.6V (Single-Supply) or ±1.8V (Split Supplies)
  • Digital Filters
    • Programmable SINC + FIR + IIR
    • Linear/Minimum Phase Response
    • Programmable High-Pass Filter
    • Selectable FIR Data Rates: 31.25sps to 4ksps
  • Enables System Integration
    • Low-Noise and Low-Power mode PGA with Gains of 1, 2, 4, 8, 16, 32, 64, 128
    • Signal Buffer Optional
    • 2 General-Purpose I/Os
  • Integrated Offset and Gain Self-Calibration and System Gain and Offset Calibration Registers
  • Small 40-Pin TQFN Package
MAX11284
Dual 24-Bit, Low-Power, High-SNR, 4ksps Delta-Sigma ADCs with Integrated PGAs
MAX11284 Functional Diagram MAX11284 Circuit Diagram MAX11284 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX11284EVKIT

Evaluation Kit for the MAX11284

Features and Benefits

  • High-Speed USB, FMC Connector, and Pmod connectors
  • 5MHz SPI Interface
  • Various Sample Sizes and Sample Rates
  • Collects Up to 1 Million Samples (with FPGA platform)
  • Time Domain, Frequency Domain, and Histogram Plotting
  • Sync In and Sync Out for Coherent Sampling for Higher Input Frequency (with FPGA platform)
  • On-Board 2.5V Voltage References (MAX6126)
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows XP, Windows 7 and Windows 8-Compatible Software

Product Details

The evaluation kit (EV kit) demonstrates the MAX11284 dual 24-bit, dual-channel, 16ksps Delta-Sigma ADCs with integrated PGA. The EV kit includes a graphical user interface (GUI) that provides communication from the target device to the PC. The EV kit can operate in multiple modes:

  1. Standalone Mode: In “standalone” mode, the EV kit is connected to the PC through a USB cable and performs a subset of the complete EV kit functions. Sample rate and sample size are limited.
  2. FPGA Mode: In FPGA mode, the EV kit is connected to an Avnet ZedBoard™ through a low-pin-count FMC connector. The ZedBoard features a Xilinx® Zynq®-7000 SOC that connects to the PC through an Ethernet port, which allows the GUI to perform different operations with full control over mezzanine card functions. The EV kit with FPGA platform performs the complete suite of evaluation tests for the target IC.
  3. User-Supplied SPI Mode: In addition to the USB and FMC interfaces, the EV kit provides two 12-pin Pmod -style headers for user-supplied SPI interface, to connect the signals for SYNC, Active-Low RDYB, SCLK, DIN, DOUT, and Active-Low CS.

The EV kit includes Windows XP®, Windows®7, and Windows 8-compatible software to utilize the features of the IC. The EV kit GUI allows different sample sizes, adjustable sampling rates, on-board or external reference options, and graphing software that includes the FFT and histogram of the sampled signals with the ability to save plots in .jpg or .csv formats.

The ZedBoard accepts a +12V AC-DC wall adapter. The EV kit can be powered by either the ZedBoard or a local 12V supply. The EV kit has on-board transformers and digital isolators to separate the IC from the ZedBoard/on-board processor.

The MAX11284 EV kit comes with a MAX11284ETL+ in a 40-pin TQFN package installed.

Applications

  • ATE
  • High-Precision Portable Sensors
  • Medical Equipment
  • Scientific Instrumentation
  • Seismic Data Acquisition

MAX11284EVKIT
Evaluation Kit for the MAX11284

Latest Discussions

Recently Viewed