MAX11216

PRODUCTION

24-Bit, 10mW, 140dB SNR, 64ksps Delta-Sigma ADC with Integrated PGA

Low-Power, Low-Noise ADC Ideal for Seismic Data Acquisition

Viewing:

Overview

  • High Resolution for Instrumentation Applications that Require a Wide Dynamic Range
    • 138dB SNR at 15.6sps
    • 127dB SNR at 500sps
    • 21-Bit Noise-Free Resolution at 50sps
    • 19-Bit Noise-Free Resolution at 1ksps
  • Longer Battery Life for Portable Applications
    • 2.4mA Operating Mode Current from AVDD
    • 4.4mA PGA Low-Noise Mode Current from AVDD
    • 1µA Sleep Current
  • High Accuracy for DC Measurements
    • 1ppm INL (typ), 4ppm (max)
  • Single or Split Analog Supplies Provide Input Voltage Range Flexibility
    • 2.7V to 3.6V (Single Supply) or ±1.8V (Split Supplies)
  • Flexible High-Performance Filter Architecture Simplifies Design
    • Programmable SINC + FIR + IIR
    • Linear or Minimum Phase Response
    • Programmable Highpass Filter
    • Selectable FIR Data Rates: 125sps to 16ksps
  • Enables System Integration
    • Low-Noise PGA with Gains of 1, 2, 4, 8, 16, 32, 64, 128
    • Signal Buffer Optional
    • 3 General-Purpose I/Os
  • Enables Integrated Part and System Calibration Capability for Gain and Offset
  • Robust 24-Pin TSSOP Packaging
MAX11216
24-Bit, 10mW, 140dB SNR, 64ksps Delta-Sigma ADC with Integrated PGA
MAX11216: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
MAX11214 PRODUCTION 24-Bit, 5mW, 140dB SNR, 32ksps Delta-Sigma ADC with Integrated PGA
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX11214EVKIT

Evaluation Kits for the MAX11214/MAX11216

Features and Benefits

  • High-Speed USB, FMC Connector, and PMOD Connector
  • 5MHz SPI Interface
  • Various Sample Sizes and Sample Rates
  • Collects Up to 1 Million Samples (with FPGA Platform)
  • Time Domain, Frequency Domain, and Histogram Plotting
  • Save Plots as jpg, bmp or csv
  • Sync In and Sync Out for Coherent Sampling (with FPGA Platform)
  • On-Board DAC (MAX542) for DC Signal-Level Generation
  • On-Board Voltage Reference (MAX6126)
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows XP-, Windows 7-, and Windows 8.1-Compatible Software
  • Savable ADC Configurations

Product Details

The evaluation kit (EV kit) demonstrates the MAX1121X family of 24-bit, 64ksps delta-sigma ADCs with integrated PGA. The EV kit includes a graphical user interface (GUI) that provides communication from the target device to the PC. The EV kit can operate in multiple modes:

  1. Standalone Mode: In “Standalone” mode, the EV kit is connected to the PC through a USB cable and performs a subset of the complete EV kit functions with limitation for sample rate and size.
  2. FPGA Mode: In “FPGA” mode, the EV kit is connected to an Avnet ZedBoard™ through a low-pin-count FMC connector. ZedBoard features a Xilinx® Zynq®-7000 SoC that connects to the PC through an Ethernet port, which allows the GUI to perform different operations with full control over mezzanine card functions. The EV kit with FPGA platform performs the complete suite of evaluation tests for the target IC
  3. User-Supplied SPI Mode: In addition to the USB and FMC interfaces, the EV kit provides two 12-pin PMOD-style headers for user-supplied SPI interface, to connect the signals for RDYB, SCLK, DIN, DOUT, and CSB.

The EV kit includes Windows XP®-, Windows® 7 and Windows 8.1-compatible software to exercise the features of the IC. The EV kit GUI allows different sample sizes, adjustable sampling rates, on-board or external reference options, and graphing software that includes the FFT and histogram of the sampled signals with the ability to save plots in .jpg or .csv formats.

The ZedBoard board accepts a +12V AC-DC wall adapter. The EV kit can be powered by the ZedBoard or by a local 12V supply. The EV kit has on-board transformers and digital isolators to separate the IC from the ZedBoard/on-board processor.

The MAX11214 EV kit comes installed with a MAX11214EUG+ in a 24-pin TSSOP package and the MAX11216 EV kit comes installed with a MAX11216EUG+ in a 24-pin TSSOP package.

Applications

  • ATE
  • High-Precision Portable Sensors
  • Medical Equipment
  • Scientific Instrumentation
  • Seismic Data Acquisition

eval board
MAX11216EVKIT

Evaluation Kits for the MAX11214/MAX11216

Features and Benefits

  • High-Speed USB, FMC Connector, and PMOD Connector
  • 5MHz SPI Interface
  • Various Sample Sizes and Sample Rates
  • Collects Up to 1 Million Samples (with FPGA Platform)
  • Time Domain, Frequency Domain, and Histogram Plotting
  • Save Plots as jpg, bmp or csv
  • Sync In and Sync Out for Coherent Sampling (with FPGA Platform)
  • On-Board DAC (MAX542) for DC Signal-Level Generation
  • On-Board Voltage Reference (MAX6126)
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Windows XP-, Windows 7-, and Windows 8.1-Compatible Software
  • Savable ADC Configurations

Product Details

The evaluation kit (EV kit) demonstrates the MAX1121X family of 24-bit, 64ksps delta-sigma ADCs with integrated PGA. The EV kit includes a graphical user interface (GUI) that provides communication from the target device to the PC. The EV kit can operate in multiple modes:

  1. Standalone Mode: In “Standalone” mode, the EV kit is connected to the PC through a USB cable and performs a subset of the complete EV kit functions with limitation for sample rate and size.
  2. FPGA Mode: In “FPGA” mode, the EV kit is connected to an Avnet ZedBoard™ through a low-pin-count FMC connector. ZedBoard features a Xilinx® Zynq®-7000 SoC that connects to the PC through an Ethernet port, which allows the GUI to perform different operations with full control over mezzanine card functions. The EV kit with FPGA platform performs the complete suite of evaluation tests for the target IC
  3. User-Supplied SPI Mode: In addition to the USB and FMC interfaces, the EV kit provides two 12-pin PMOD-style headers for user-supplied SPI interface, to connect the signals for RDYB, SCLK, DIN, DOUT, and CSB.

The EV kit includes Windows XP®-, Windows® 7 and Windows 8.1-compatible software to exercise the features of the IC. The EV kit GUI allows different sample sizes, adjustable sampling rates, on-board or external reference options, and graphing software that includes the FFT and histogram of the sampled signals with the ability to save plots in .jpg or .csv formats.

The ZedBoard board accepts a +12V AC-DC wall adapter. The EV kit can be powered by the ZedBoard or by a local 12V supply. The EV kit has on-board transformers and digital isolators to separate the IC from the ZedBoard/on-board processor.

The MAX11214 EV kit comes installed with a MAX11214EUG+ in a 24-pin TSSOP package and the MAX11216 EV kit comes installed with a MAX11216EUG+ in a 24-pin TSSOP package.

Applications

  • ATE
  • High-Precision Portable Sensors
  • Medical Equipment
  • Scientific Instrumentation
  • Seismic Data Acquisition

MAX11214EVKIT
Evaluation Kits for the MAX11214/MAX11216
MAX11214EVK, MAX11216EVK: EV Kit Photo
MAX11216EVKIT
Evaluation Kits for the MAX11214/MAX11216
MAX11214EVK, MAX11216EVK: EV Kit Photo

Latest Discussions

Recently Viewed