LTC4362-1
LTC4362-2

RECOMMENDED FOR NEW DESIGNS

1.2A Overvoltage/Overcurrent Protector

Viewing:

Overview

  • 2.5V to 5.5V Operation
  • Overvoltage Protection Up to 28V
  • Internal 40mΩ N-Channel MOSFET and 31mΩ RSENSE
  • Avalanche Rated MOSFET Requires No Input Capacitor or TVS for Most Applications
  • <1μs Overvoltage Turn-Off, Gentle Shutdown
  • 2% Accurate 5.8V Overvoltage Threshold
  • 20% Accurate 1.5A Overcurrent Threshold
  • Input Withstands Up to ±25kV HBM ESD with 1μF COUT
  • Controlled Power-Up dV/dt Limits Inrush Current
  • Reverse Voltage Protection Driver
  • Low Current Shutdown
  • Latchoff (LTC4362-1) or Auto-Retry (LTC4362-2) After Overcurrent
  • Available in 8-Lead DFN 2mm × 3mm Package
LTC4362-1
LTC4362-2
1.2A Overvoltage/Overcurrent Protector
LTC4362-1-4362-2 Application Circuit LTC4362-1-4362-2 Pin Configuration LTC4362-1-4362-2 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
LTC4361-1
LTC4361-2
RECOMMENDED FOR NEW DESIGNS Overvoltage/Overcurrent Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4362-1
  • LTC4362-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1575B

LTC4362CDCB-2 Demo Board | Monolithic Overvoltage and Overcurrent Protector with Auto-Retry

Product Details

Demonstration circuit 1575B features the LTC4362, a monolithic overvoltage/overcurrent protector that safeguards 2.5V to 5.5V systems from power supply overvoltage. It is designed for portable devices with multiple power supply options including wall adaptors, car battery adaptors and USB ports.

DC1575B
LTC4362CDCB-2 Demo Board | Monolithic Overvoltage and Overcurrent Protector with Auto-Retry
DC1575B Demo Board DC1575B - Schematic

Latest Discussions

Recently Viewed