LTC4249

RECOMMENDED FOR NEW DESIGNS

65V Dual Electronic Circuit Breaker with Current Monitors

Viewing:

Overview

  • High Voltage Dual SPST, Current Sharing Allowed
  • 5% Accurate Analog Current Monitor Outputs
  • Adjustable Circuit Breaker Thresholds to 1.2A
  • Filtered (50μs) Primary OC Threshold
  • Fast (2μs) Secondary OC Threshold
  • 75mΩ Integrated Switches
  • Automatic Inrush Control
  • Short-Circuit Protection
  • Precision Enable Inputs
  • Open-Drain, Ready Status Outputs
  • 16-Lead 3mm × 3mm LQFN and 12-Lead (Skipped Lead) 3mm × 4mm LQFN
LTC4249
65V Dual Electronic Circuit Breaker with Current Monitors
LTC4249 Application Circuit LTC4249 Pin Configuration LTC4249 Pin Configuration LTC4249 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4249
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2733A

LTC4249 | 65V Dual Electronic Circuit Breaker with Current Monitors

Features and Benefits

  • Demonstrate dual LTC4249 circuit breaker channels
  • Monitor each channel current with IMON
  • Gang multiple parallel channels for larger currents
  • Convenient on-board pushbutton enable control

Product Details

The DC2733 is a demonstration system for the LTC4249, 65V Dual Electronic Circuit Breaker with Current Monitors. The LTC4249 provides dual independent 1.2A, 75mΩ circuit breakers that can function independently or work together in parallel. Each circuit breaker channel has its own enable, ready, and IMON pins.

The DC2733 demo board gives access to both channels of the LTC4249, including the independent RDY and IMON outputs and the EN inputs. Resistors at the IMON pins set the circuit breaker thresholds as well as the IMON current-to-voltage gains. The IC draws power from the IN1 input.

DC2733A
LTC4249 | 65V Dual Electronic Circuit Breaker with Current Monitors
DC2733A Evaluation Board DC2733A Evaluation Board - Top View DC2733A Evaluation Board - Bottom View DC2733A Board Photo

Latest Discussions

Recently Viewed