LTC3728L-1

PRODUCTION

Dual, 550kHz, 2-Phase Synchronous Regulator

Viewing:

Overview

  • Dual, 180° Phased Controllers Reduce Required Input Capacitance and Power Supply Induced Noise
  • OPTI-LOOP® Compensation Minimizes COUT
  • ±1.5% Output Voltage Accuracy
  • Power Good Output Voltage Indicator
  • Phase-Lockable Fixed Frequency 250kHz to 550kHz
  • Over Current Latch-off Disabled
  • Wide VIN Range: 4.5V to 28V (35V for LTC3728LI-1) Operation
  • Very Low Dropout Operation: 99% Duty Cycle
  • Adjustable Soft-Start Current Ramping
  • Foldback Output Current Limiting
  • Output Overvoltage Protection
  • Low Shutdown IQ: 20μA
  • 5V and 3.3V Standby Regulators
  • 3 Selectable Operating Modes: Constant Frequency, Burst Mode® Operation and PWM
  • 5mm × 5mm QFN and 28-Lead Narrow SSOP Packages
LTC3728L-1
Dual, 550kHz, 2-Phase Synchronous Regulator
Figure 1. High Efficiency Dual 5V/3.3V Step-Down Converter Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Oscillators 2
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3728
  • LTC3728L
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC3728L-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed