LTC1747

PRODUCTION

12-Bit, 80Msps Low Noise ADC

Viewing:

Overview

  • Sample Rate: 80Msps
  • 72dB SNR and 85dB SFDR (3.2V Range)
  • 70.5dB SNR and 87dB SFDR (2V Range)
  • Pin Compatible with 14-Bit 80Msps LTC1748
  • No Missing Codes
  • Single 5V Supply
  • Power Dissipation: 1.4W
  • Selectable Input Ranges: ±1V or ±1.6V
  • 240MHz Full Power Bandwidth S/H
  • Pin Compatible Family
    • 25Msps: LTC1746 (14-Bit), LTC1745 (12-Bit)
    • 50Msps: LTC1744 (14-Bit), LTC1743 (12-Bit)
    • 65Msps: LTC1742 (14-Bit), LTC1741 (12-Bit)
    • 80Msps: LTC1748 (14-Bit), LTC1747 (12-Bit)
  • 48-Pin TSSOP Package

The LTC1747 is an 80Msps, sampling 12-bit A/D converter designed for digitizing high frequency, wide dynamic range signals. Pin selectable input ranges of ±1V and ±1.6V along with a resistor programmable mode allow the LTC1747’s input range to be optimized for a wide variety of applications.

The LTC1747 is perfect for demanding communications applications with AC performance that includes 72dB SNR and 85dB spurious free dynamic range. Ultralow jitter of 0.15psRMS allows undersampling of IF frequencies with excellent noise performance. DC specs include ±1.5 LSB INL and ±0.8LSB DNL over temperature.

The digital interface is compatible with 5V, 3V, 2V and LVDS logic systems. The ENC and ENC inputs may be driven differentially from PECL, GTL and other low swing logic families or from single-ended TTL or CMOS. The low noise, high gain ENC and ENC inputs may also be driven by a sinusoidal signal without degrading performance. A separate output power supply can be operated from 0.5V to 5V, making it easy to connect directly to any low voltage DSPs or FIFOs.

The TSSOP package with a flow-through pinout simplifies the board layout.

Applications

  • Telecommunications
  • Receivers
  • Cellular Base Stations
  • Spectrum Analysis
  • Imaging Systems

LTC1747
12-Bit, 80Msps Low Noise ADC
80Msps, 12-Bit ADC with a 2V Differential Input Range Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 2

PScope

The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.


Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTC2259-12 PRODUCTION 12-Bit, 80Msps Ultralow Power 1.8V ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC520B-E

LTC1747CFW | 12-Bit/80Msps Low Noise ADC, Ain < 40MHz (Requires DC718 Controller)

Product Details

DC520B-E: Demo Board for the LTC1747 12-Bit, 80Msps Low Noise ADC.

eval board
DC520B-F

LTC1747CFW | 12-Bit/80Msps Low Noise ADC, Ain > 40MHz (Requires DC718 Controller)

Product Details

DC520B-F: Demo Board for the LTC1747 12-Bit, 80Msps Low Noise ADC.

DC520B-E
LTC1747CFW | 12-Bit/80Msps Low Noise ADC, Ain < 40MHz (Requires DC718 Controller)
DC520B-A - Schematic
DC520B-F
LTC1747CFW | 12-Bit/80Msps Low Noise ADC, Ain > 40MHz (Requires DC718 Controller)
DC520B-A - Schematic

Latest Discussions

No discussions on LTC1747 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed