LTC1420

PRODUCTION

12-Bit, 10Msps, Sampling ADC

Viewing:

Overview

  • 10Msps Sample Rate
  • Single 5V Supply or ±5V Supplies
  • 71dB S/(N + D) and 83dB SFDR at Nyquist
  • 100MHz Full-Power Bandwidth Sampling
  • Input PGA
  • Integral Nonlinearity Error <0.35LSB
  • Differential Nonlinearity <0.25LSB
  • ±2.048V, ±1.024V and ±0.512V Bipolar Input Range
  • Out-of-Range Indicator
  • True Differential Inputs with 75dB CMRR
  • Power Dissipation: 250mW
  • 28-Pin Narrow SSOP Package

The LTC1420 is a 10Msps, 12-bit sampling A/D converter that draws only 250mW from either single 5V or dual ±5V supplies. This easy-to-use device includes a high dynamic range sample-and-hold, a precision reference and a PGA input circuit.

The LTC1420 has a flexible input circuit that allows fullscale input ranges of ±2.048V ±1.024V and ±0.512V. The input common mode voltage is arbitrary, though a 2.5V reference is provided for single supply applications. The input PGA has a digitally selectable 1x or 2x gain.

Maximum DC specs include ±1LSB INL and ±1LSB DNL over temperature. Outstanding AC performance includes 71dB S/(N + D) and 83dB SFDR at the Nyquist input frequency of 5MHz.

The unique differential input sample-and-hold can acquire single-ended or differential input signals up to its 100MHz bandwidth. The 75dB common mode rejection allows users to eliminate ground loops and common mode noise by measuring signals differentially from the source. A separate output logic supply allows direct connection to 3V components.

Applications

  • Telecommunications
  • Digital Signal Processing
  • Multiplexed Data Acquisition Systems
  • High Speed Data Acquisition
  • Spectral Analysis
  • Imaging Systems

LTC1420
12-Bit, 10Msps, Sampling ADC
Typical INL Curve Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 2

PScope

The PScope System is a USB-based product demonstration and data acquisition system for use with high performance ADCs and signal chain receiver family. PScope allows users to evaluate the SNR, SFDR, THD, as well as other key parameters, quickly and easily.


Evaluation Kits

eval board
DC552A

LTC1420CGN | 12-Bit 10Msps ADC (requires DC718 controller)

Product Details

DC552A: Demo Board for the LTC1420 12-Bit, 10Msps,Sampling ADC.


 


DC552A
LTC1420CGN | 12-Bit 10Msps ADC (requires DC718 controller)
DC552A - Schematic

Latest Discussions

Recently Viewed