DS9097U

RECOMMENDED FOR NEW DESIGNS

Universal 1-Wire COM Port Adapter

Viewing:

Part Details

  • True-Ground Interface to an RS-232 COM Port for Reading and Writing 1-Wire Devices
  • Works with Bipolar as well as Unipolar Logic Signals
  • Compatible to COM port of (±)5V to (±)12V (DB9 Version Only) or (±)6V to (±)12V (DB25 Version)
  • Supports Reading and Writing at Standard and Overdrive Speeds
  • Provides Strong Pullup to 5V for Temperature and EEPROM 1-Wire Devices
  • Programs 1-Wire EPROM Devices (DB-25 Version with External 12V Power Supply Only)
  • Communicates at Data Rates of 9.6kbps (default), 19.2kbps, 57.6kbps, and 115.2kbps
  • Standard DB9 or DB25 Female Connector and 6-Lead RJ11 Connector for Easy Attachment of Standard 1-Wire Cables and Probes
  • Includes DS2502 Identification Chip (DS9097U-009 Only)
DS9097U
Universal 1-Wire COM Port Adapter
DS9097Uibutton-9097U.jpg
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

DSECASH

eCash Evaluation Kit

Features and Benefits

  • Stand-alone eCash evaluation circuit board with LCD display and Audible feedback.
  • Supports both DS1963S and DS1961S iButton SHA-1 devices as debit tokens.
  • Once initialized, the DS1963S coprocessor on the debit board keeps the money secret secure
  • Secure eCash debits in 100ms (approximate).
  • 2 Java™ programs (compatible with Windows® and Linux) provided for download to initialize eCash coprocessors and tokens as well as to monitor evaluation board.
  • Evaluation board can be used as a component in a larger control system (Service Control Unit).
  • Complete firmware source provided in portable 'C' code.
  • Schematic design and list of components of eval board provided.
  • Evaluation board can be used for eCash code development with the onboard single-cycle 8051 compatible DS89C420.

Product Details

The eCash Evaluation Kit demonstrates the speed, reliability, and security of a SHA-1 based iButton® eCash system. The provided eCash debit board is a complete stand-alone module that will perform monetary debits in a fast 100ms. The eCash debit board has a serial interface that allows a PC or microprocessor to monitor or provide manual control of the debit process. Utilizing the serial interface, this demo could easily be integrated into a real eCash or access control system.

DSECASH
eCash Evaluation Kit

Latest Discussions

No discussions on DS9097U yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed