Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                0
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- Demonstrates the Features of the DS28C16 DeepCover® SHA-3 I2C Authenticator
 - Logs I2C Communication to Aid Firmware Designer’s Understanding of the DS28C16
 - 1-Wire/I2C USB Adapter Creates a Virtual COM Port on Any PC
 - Fully Compliant with USB Specification v2.0
 - Software Runs on Windows 10, Windows 8, and Windows 7
 - Convenient On-Board Test Points and TDFN Socket
 
Product Details
The DS28C16 evaluation kit (EV kit) provides the hardware and software necessary to exercise the features of the DS28C16. The EV system consists of five DS28C16 and DS2477 devices in an 8- and 6-pin TDFN package, respectively, a DS9121DQ+ and DS9121BQ+ evaluation TDFN socket board, and a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs under Windows® 10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. It provides a handy user interface to exercise the features of the DS28C16.
Applications
- Accessory and Peripheral Secure Authentication
 - Battery Authentication and Charge Cycle Tracking
 - Medical Tools/Accessories Authentication and Calibration
 
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            DS28C16 Security User Guide9/10/2023
 
- 
                                                                
                                                                    
                                                                                                                                            DS28C16EVKIT Gerber Files - Design Files11/20/2023ZIP11M