AD9694S
RECOMMENDED FOR NEW DESIGNS14-Bit, 500 MSPS, JESD204B, Quad Analog-to-Digital Converter
- Part Models
- 1
- 1ku List Price
- Starting From $816.80
Part Details
- JESD204B (Subclass 1) coded serial digital outputs
- Lane rates up to 15 Gbps
- 1.66 W total power at 500 MSPS
- 415 mW per ADC channel
- SFDR = 82 dBFS at 305 MHz (1.80 V p-p input range)
- SNR = 66.8 dBFS at 305 MHz (1.80 V p-p input range)
- Noise density = −151.5 dBFS/Hz (1.80 V p-p input range)
- 0.975 V, 1.8 V, and 2.5 V dc supply operation
- No missing codes
- Internal ADC voltage reference
- Analog input buffer
- On-chip dithering to improve small signal linearity
- Flexible differential input voltage range
- 1.44 V p-p to 2.16 V p-p (1.80 V p-p nominal)
- 1.4 GHz analog input full power bandwidth
- Amplitude detect bits for efficient AGC implementation
- 4 integrated wideband digital processors
- 48-bit NCO, up to 4 cascaded half-band filters
- Differential clock input
- Integer clock divide by 1, 2, 4, or 8
- On-chip temperature diode
- Flexible JESD204B lane configurations
-
COMMERCIAL SPACE FEATURES
- Supports aerospace applications
- Wafer diffusion lot traceability
- Radiation monitors
- Total ionizing dose (TID)
- Outgassing characterization
The AD9694S-CSL is a quad, 14-bit, 500 MSPS analog-to-digital converter (ADC). The device has an on-chip buffer and a sampleand- hold circuit designed for low power, small size, and ease of use. This device is designed for sampling wide bandwidth analog signals of up to 1.4 GHz. The AD9694S-CSL is optimized for wide input bandwidth, high sampling rate, excellent linearity, and low power in a small package.
The quad ADC cores feature a multistage, differential pipelined architecture with integrated output error correction logic. Each ADC features wide bandwidth inputs supporting a variety of user-selectable input ranges. An integrated voltage reference eases design considerations.
The analog inputs and clock signals are differential inputs. Each pair of ADC data outputs is internally connected to two digital downconverters (DDCs) through a crossbar mux. Each DDC consists of up to five cascaded signal processing stages: a 48-bit frequency translator, NCO, and up to four half-band decimation filters. In addition to the DDC blocks, the AD9694S-CSL has several functions that simplify the automatic gain control (AGC) function in the communications receiver. The programmable threshold detector allows monitoring of the incoming signal power using the fast detect output bits of the ADC. If the input signal level exceeds the programmable threshold, the fast detect indicator goes high. Because this threshold indicator has low latency, the user can quickly turn down the system gain to avoid an overrange condition at the ADC input.
Users can configure each pair of intermediate frequency (IF) receiver outputs onto either one or two lanes of Subclass 1 JESD204Bbased high speed serialized outputs, depending on the decimation ratio and the acceptable lane rate of the receiving logic device. Multiple device synchronization is supported through the SYSREF±, SYNCINB±AB, and SYNCINB±CD input pins.
The AD9694S-CSL has flexible power-down options that allow significant power savings when desired. All of these features can be programmed using the 1.8 V capable, 3-wire SPI.
The AD9694S-CSL is available in a Pb-free, 72-lead LFCSP and is specified over the −55°C to +105°C ambient temperature range. This product may be protected by one or more U.S. or international patents.
APPLICATIONS
- Low and Medium Earth Orbit (LEO/MEO) satellites
- Avionics
- Communications
- Diversity multiband, multimode digital receivers
- 3G/4G, W-CDMA, GSM, LTE, LTE-A
- General-purpose software radios
- Ultrawideband satellite receivers
- Instrumentation
- Radars
- Signals intelligence (SIGINT)
Documentation
Data Sheet 1
High Dose Rate Radiation Reports 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9694TCPZ-500-CSL | LFCSP:LEADFRM CHIP SCALE |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on AD9694S yet. Have something to say?
Start a Discussion on EngineerZone®