概览

产品详情

ADuCM320是一款片内堆叠式双芯片系统,设计用于固定波长激光模块应用的诊断控制。 该系统集成1个16位(14位精度)多通道SAR ADC、1个ARM® Cortex™-M3处理器、8个电压DAC、4个电流输出DAC以及flash/EE存储器,采用6 mm × 6 mm 96引脚BGA封装。ADuCM320开发系统可进行ADuCM320芯片评估。
开发系统套件内容
  • 1个评估板(EVAL-ADuCM320EBZ),支持利用最小的外部元件对器件进行性能评估
  • 1个ADI J-Link OB仿真器(USB-SWD/UART-EMUZ)
  • 1根USB电缆
  • 1个安装光盘

软件

评估软件

Keil MDKARM
Keil MDKARM evaluation version integrated software development tool.
SUB-20-LB-1.2
For evaluating MDIO download mode using MDIOWSD

产品下载

IAR EWARM
IAR EWARM evaluation version integrated software development tool.