概览
产品详情
ADL5511-EVALZ是一款4层FR4印刷电路板。正常工作时,它需要5V/100 mA电源。应将5V电源连接到标有VPOS和GND的线夹引线。RF输入信号施加于边缘安装型SMA RF连接器(RFIN)。包络输出信号可通过标有VENV的SMA连接器访问。RMS输出和包络参考信号可通过标有VRMA和EREF的线夹引线访问。要通过SMA电缆访问RMS输出和包络参考输出,可以将SMA连接器焊接到标有VRMS1和EREF1的焊盘上。文档
- 
                                                                
                                                                    
                                                                                                                                            UG-312: ADL5511-EVALZ: Evaluation Board2011/12/1PDF140 kB
- 
                                                                
                                                                    
                                                                                                                                            ADL5511 Gerber 文件2011/9/13ZIP282 kB