概览

优势和特点

  • User-friendly evaluation for the ADIN1140 MAC-PHY features
  • Web server and MQTT Client
  • On-board Arm® Cortex®-M4 MAX32672 microcontroller

产品详情

The EVAL-ADIN1140EBZ is an optimized evaluation board for evaluating the ADIN1140 10BASE-T1S MAC-PHY, which provides half-duplex 10Mbps Single Pair Ethernet (SPE) connectivity to devices compliant with the IEEE 802.3cg Ethernet standard.

The EVAL-ADIN1140EBZ includes firmware that enables it to function as a sensor node supporting MQTT communication.

The board runs an MQTT client and a web server that can be accessed via the board’s IP address. The board publishes its on-board temperature sensor data and other device information over MQTT, which can be viewed using the SPE Hub software.

Full specifications on the ADIN1140 are available in the ADIN1140 data sheet available from Analog Devices, Inc., and must be consulted with ADIN1140 reference manual, EVAL-ADIN1140D1Z user guide, and this user guide when using the EVAL-ADIN1140EBZ evaluation board.

This product is preliminary and not yet formally released for sale. Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA). To request an NDA, click here.

相关产品

包装内含

  • EVAL-ADIN1140EBZ industrial-10BASE-T1S MAC-PHY evaluation board
  • USB-A to USB-C cable
  • Twisted single pair cable Belden 1353A
  • T1S connector adapter

使用入门

EQUIPMENT NEEDED

  • EVAL-ADIN1140D1Z industrial 10BASE-T1S platform board
  • PC running Windows® 10 or higher
  • Optional: MAX32625PICO board for firmware updates