概览
优势和特点
- Full featured evaluation board for the ADATE304
- Supply voltages: +21 V and −10 V, on-board voltage regulators
- Breakout signal inputs and outputs through SMA connectors
- Differential pairs provided with 50 Ω controlled impedance traces with equal lengths
- LED indicators for read and write data
- PC software for control through USB
产品详情
The EVAL-ADATE304BBCZ is a full featured evaluation board designed to allow the user to simply evaluate all features of the ADATE304 dual integrated driver, comparator, and active load (DCL) and four-quadrant per pin parametric measurement unit (PPMU). The EVAL-ADATE304BBCZ features breakout connections through the SMA terminals for all the signal inputs and outputs. The differential pairs are provided with 50 Ω controlled impedance traces with equal lengths.
The EVAL-ADATE304BBCZ only requires two power supplies, +21 V and −10 V. All other voltages required by the device are created by the on-board regulators. The EVAL-ADATE304BBCZ SPI communications are provided by an on-board USB UART chip. SPI jumper connectors allow the user to bypass the UART and connect their own SPI signals for evaluation. The default setup is for control through the USB port. Communication with the ADATE304 evaluation board software is through the USB, and the light emitting diode (LED) indicators on the EVAL-ADATE304BBCZ provide displays for the read and write data.
The ADATE304 data sheet provides full details on all the functionalities of the ADATE304 device, as well as the information on each of the registers within the ADATE304, and must be consulted when using the EVAL-ADATE304BBCZ.
使用入门
EQUIPMENT NEEDED
- PC running Windows®
- Type A to type B USB cable (at least USB 2.0)
- Benchtop power supplies and connector cables
- Data timing generator (DTG) or equivalent
- Oscilloscope
文档
-
ADATE304 Bill of Materials2023/8/24XLSX16 K