概览

产品详情

EVAL-AD7794EBZ是用于AD7794的全功能评估板。该评估板可通过标准的USB接口连接到PC。用户通过随附的软件可以对ADC的性能执行详尽分析。


请注意:该评估软件无法在Windows 8或Windows 10上运行(USB驱动程序不兼容Windows 7以上版本的操作系统)。

文档

软件

评估软件

ZIP
341376 kB
AD7794 Evaluation Software
The software provided runs under Windows XP, Windows Vista and Windows 7 (32-bit and 64-bit) and allows the user to control all the functions of the AD7794 via the USB port of a PC. The software should be installed by running the SETUP.EXE program.