概览
优势和特点
- AD5668的全功能评估板
- 片内基准电压源
- 各种链路选项
- PC控制结合ADI的
- 系统开发平台(SDP)
- 用于控制DAC的PC软件
- 用于电压回读的片上ADC
产品详情
ADI公司的AD5668评估板EVALAD5668SDCZ和EVAL-AD5668SDRZ可帮助客户快速完成AD5668新电路原型设计,同时缩短设计时间。AD5668采用2.7 V至5.5 V单电源供电。该器件内部集成1.25 V或2.5 V板载基准电压源,可分别提供2.5 V或5 V的输出电压范围。上电时,板载基准电压源关闭,因而可以用外部基准电压。该评估板使用REF195。上电后,必须写入该器件以打开内部基准电压源。
使用评估板时,应同时参阅AD5668数据手册和本用户指南。
评估板通过SDP与PC的USB端口连接。软件与评估板一同提供,便于用户设置AD5668。
技术与领域
相关产品
包装内含
- EVAL-AD5668SDCZ/EVAL-AD5668SDRZ evaluation board
- AD5668 device
- CD including
- Self-installing software that allows users to control the board and exercise all functions of the device
- Electronic version of the AD5668 data sheet
- Electronic version of the UG-155 user guide