概览
产品详情
Demonstration circuit DC2005A is a synchronous stepdown regulator using an LTC3624 monolithic buck regulator in the 3x3 DFN-8 package. The DC2005A operates from an input voltage range of 2.7V to 17V and provides an adjustable output voltage range from 1.2V to 5V (VOUT < VIN) at 2A of output current. A user-selectable MODE input pin is provided to allow the user to trade off ripple noise for light load efficiency.
相关产品
文档
-
DC2005A - Schematic2014/2/25PDF47K
-
DC2005A - Demo Manual2014/2/25PDF465K
-
DC2005A - Design Files2014/2/25ZIP3M