概览
产品详情
Demonstration circuit 1270A is a low input voltage, high efficiency synchronous buck DC/DC controller that features the LTC3852EUDD. With a 2.7V to 5.5V input range. It can supply 15A maximum load current at 1.5V output. The integrated charge pump provides 5V to the LTC3852’s control logic and gate drives, supporting a wide selection of logic-level N-channel power MOSFETs with high efficiency.
相关产品
文档
-
DC1270A - Schematic2010/12/10PDF90K
-
DC1270A -Demo Manual2010/12/10PDF333K
-
DC1270A - Design Files2010/12/10ZIP2M