概览
优势和特点
- Swappable Transceiver Modules (Personality Modules) - scalable architecture designed for all A2B transceiver versions (initial release supports A2B2.0 transceivers)
- Node Emulator A2B 2.0
- ADAA245x — Main/Sub node
- A2B 2.0 Bus Traffic Monitor
- Simultaneous Monitor and Emulator operation
- Selectable audio interface
- Analog I/O
- Digital SPDIF I/O
- USB2.0 Audio Class
- Streaming from/to PC
- Intuitive Graphical User Interface
- Supported on Windows, Linux, MacOS
- Software Development Kit (SDK)
- Powerful, multi-function HW
- Supports Rapid development
- Software push notifications
- Fully compatible with SigmaStudio+
- Software in Loop (SIL) tests with SDK
- Usage in conjunction with Audio Precision Analyzer
产品详情
ADI A2B Analyzer HP is a next-generation hardware platform designed to accelerate the design, debug, and validation of A2B networks. Featuring a hot-swappable Personality Module architecture, it is built to support all A²B transceiver families, including A2B 1.0 (AD242x/AD243x) and A2B 2.0 (ADAA245x).
Currently, the Analyzer HP supports A2B 2.0 (ADAA245x) transceivers, with future updates planned to extend compatibility.
Using the A2B Analyzer Studio software, the Analyzer HP can be configured as an active bus emulator, a bus traffic monitor, or both.
1. A2B Analyzer HP - Hardware Highlights
- Swappable Personality Modules for true node emulation
- USB-C Powering
- Variety of audio input/output interfaces
- High Speed USB Interface for audio/control communication
- High Speed Ethernet Interface for audio/control communication (Support Planned in future release)
- Wifi/Bluetooth Support for Remote Control/triggering options (Support Planned in future release)
2. A2B Analyzer Studio - Software Highlights
- GUI
- Intuitive GUI for device configuration and control
- No licensing requirements
- Capture/playback of Real-time audio streams and bus traffic on PC
- Inject test tones/streams from PC on to the bus for debug
- A2B Network/node management and diagnostics
- Audio streaming over USB using ASIO/ALSA/CoreAudio
- Support for Windows, Linux, MacOS
- SDK
- Software Development Kit (SDK) to create custom applications using C/C++ and Python
- Engineering – Design & Development
- Test & Validation
- Pre-production Testing
- CE/FCC certification process is underway
The tool can be used in the following scenarios:
使用入门
Refer to the A2B Analyzer Studio Quick Start Guide to get started with A2B Analyzer HP
系统需求
A2B Analyzer Studio – Supported OS platforms
Windows: Windows 10 and 11 Home, Pro, Enterprise (64-bit)
Linux: Ubuntu 22.04+ (64-bit)
macOS: 14.x (Sonoma or) later on ARM. Note: macOS x64 platforms are not supported. Only ARM-based macOS systems are supported
文档
-
A2B Analyzer Studio Quick Start Guide (Wiki)2025/11/17WIKI