主页
资源库
HFAN-02.2.0: Extinction Ratio and Power Penalty
left arrow 返回 资源库

HFAN-02.2.0: Extinction Ratio and Power Penalty

下载 PDF

Abstract

Extinction ratio is an important parameter included in the specifications of most fiber-optic transceivers. The purpose of this application note is to show how the optical extinction ratio is defined and to demonstrate how variations in extinction ratio affect the performance of digital optical communication systems. Read full article.

相关信息

产品

MAX3667

过期 Product Tooltip

+3.3V、622Mbps、 SDH/SONET激光驱动器,带有自动功率控制

right arrow

MAX3668

过期 Product Tooltip

+3.3V、622Mbps、SDH/SONET激光驱动器,带有自动功率控制

right arrow

MAX3669

不推荐用于新设计 Product Tooltip

+3.3V、622Mbps、 SDH/SONET激光驱动器,带有电流监测和自动功率控制

right arrow

MAX3735

不推荐用于新设计 Product Tooltip

2.7Gbps、低功耗、SFP激光驱动器

right arrow

MAX3766

最后购买期限 Product Tooltip

622Mbps、LAN/WAN激光驱动器,带有自动功率控制及安全关断

right arrow

MAX3863

过期 Product Tooltip

2.7Gbps激光驱动器,带有调制补偿

right arrow

MAX3869

不推荐用于新设计 Product Tooltip

+3.3V、2.5Gbps、 SDH/SONET激光驱动器,带有电流监测和自动功率控制

right arrow
显示更多 Arrow image

Modal title