PD-170

OBSOLETE PRODUCT

Viewing:
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

概述

    Motor / Encoder type

    • Sine (or block) commutated BLDC motors with encoder and with / without additional hall sensors
    • Hall sensor based motors can be operated without encoder
    • Motor power from a few watts to 500W
    • Motor velocity up to 100,000 RPM (electrical field)
    • Incremental encoder (2 channel with option for N-channel) with resolution from 256 to 30000 / motor rotation (opt. per electrical field rotation)
    • 12V to 48V nominal motor voltage
    • Coil current up to 10A nominal (up to 14A current for short time)

    PANdrive Motor and Encoder data

    • Motor: ADI Trinamic´s QBL 5704-94-04-032 or QBL 5704-116-04-042, rated torque 0.32 Nm or 0.42 Nm
    • Encoder: HEDS-5640-A12 with resolution of 2000 per motor rotation
    • Please refer to the datasheets for detailed motor and encoder information

    Highlights

    • High-efficiency operation, low power-dissipation
    • CAN interface and RS232 or RS485 integrated
    • Integrated Protection: Reverse polarity and overload / overtemperature / overvoltage
    • ADI TRINAMIC TMCL protocol and TMCL software environment for parameterizing and for update and
    • for programming of stand alone mode
    • 1024 entry 10 bit motor sine commutation table
    • External (stop) switch or encoder N channel can be used for absolute position reference
    • Different start up modes for automatic commutation calibration
    PD-170
    OBSOLETE PRODUCT
    PD-170-57-E_white_cm_300dpi
    添加至 myAnalog

    将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

    创建新项目
    提问

    参考资料

    用户手册 2

    了解更多
    添加至 myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    创建新项目

    最新评论

    需要发起讨论吗? 没有关于 PD-170的相关讨论?是否需要发起讨论?

    在EngineerZone®上发起讨论

    近期浏览