adadc84

过期

Fast, Complete 10-Bit A/D Converters

Viewing:

概述

  • chip count—high reliability
  • Complete 12-bit A/D converter
    with reference and clock
  • Fast successive approximation conversion:
    10 µs or 5 µs
  • Industry-standard pinout
  • Buried Zener reference for long-term stability
    and low Gain TC: 10 ppm/°C
  • Z models for ±12 V operation
    available
  • Max nonlinearity: < ±0.012%
  • MIL-STD-883B processing available
  • Low power: 880 mW typ
  • Negative true parallel logic outputs
  • Short cycle capability
  • Precision +6.3 V reference for
    external applications
adadc84
Fast, Complete 10-Bit A/D Converters
pdp-image-unavailable
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

最新评论

需要发起讨论吗? 没有关于 ADADC84的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览