AD9920
过期12-Bit CCD Signal Processor with V-Driver and Precision Timing® Generator
概述
|
|
The AD9920 is a highly integrated charge-coupled device (CCD) signal processor for digital still camera applications. It includes a complete analog front end (AFE) with analog-to-digital conversion, combined with a full-function programmable timing generator and 18-channel vertical driver (V-driver). The timing generator is capable of supporting up to 24 vertical clock signals to control advanced CCDs. The on-chip V-driver supports up to 18 channels for use with 5-field CCDs. A Precision Timing core allows adjustment of high speed clocks with approximately 400 ps resolution at 40.5 MHz operation. The AD9920 also contains eight GPOs that can be used for shutter and system functions.
The analog front end includes black level clamping, variable gain CDS, and a 12-bit ADC. The timing generator provides all the necessary CCD clocks: RG, H-clocks, V-clocks, sensor gate pulses, substrate clock, and substrate bias control.
The AD9920 is specified over an operating temperature range of −25°C to +85°C.
For more information on the AD9920, email Analog Devices, Inc. at afe.ccd@analog.com.
Applications
硬件生态系统
| 部分模型 | 产品周期 | 描述 |
|---|---|---|
| AD9920A | 最后购买期限 | 12-Bit CCD信号处理器,内含V驱动器与Precision Timing 发生器 |
最新评论
需要发起讨论吗? 没有关于 AD9920的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论