electronica 2022
ADI at Electronica 2024 12 – 15 November 2024 ADI at Electronica 2024 12 – 15 November 2024
12 – 15 November 2024 Messe München, Munich, Germany Hall C4, Stand 121
Unlocking Physical Intelligence
Join Analog Devices at Electronica 2026, where innovators, customers, and partners come together to shape the future of technology. As AI moves beyond the digital realm and into the physical world, ADI is enabling a new era of innovation by transforming data into intelligence and intelligence into action. Through our unique combination of sensing, power, connectivity, software, and signal processing expertise, we help customers build systems that are more perceptive, autonomous, efficient, and resilient.
From intelligent factories and AI data centers to software-defined vehicles, connected healthcare, and mission-critical communications, ADI is helping solve some of the world's most complex challenges.
Visit us in Hall 4A, Stand 121 to explore our latest demonstrations, connect with our experts, and discover how ADI technology accelerates innovation, improves operational efficiency, and reduces system complexity in an increasingly intelligent and connected world.
Hear From Our Experts
Donnacha Oriordan
Director, High Performance Power Solutions
Powering the Next Generation of Robotics
Date: November 11
Time: 12:50 PM – 13:20 PM
Location: Semiconductor Hall (C6-241)
Frederik Dostal
Manager, Systems Applications Power Management – Aerospace and Defense
Tool Chain for Power Management Circuit Design
Date: November 11
Time: 13:50 PM – 14:20 PM
Location: Semiconductor Hall (C6-241)
Uyen Nguyen
Senior Engineer, Power Product Applications
Apollo MxFE™ Power Simplified: Direct From Silent Switcher® 3 Technology
Date: November 11
Time: 16:10 PM – 16:40 PM
Location: Semiconductor Hall (C6-241)
George Qian
Sr. Design Manager – Power Modules
Compact µModules for Next-Generation ATE Power
Date: November 12
Time: 15:40 PM – 16:10 PM
Location: Semiconductor Hall (C6-241)
Preview Our Demos
Preview Our Automotive Demos
Wireless BMS Integration for Zonal EV Architectures
Zonal vehicle architectures require battery data to move reliably between cells, packs, and controllers. ADI’s Sentinel wBMS solution works alongside highly accurate multicell battery and pack monitors, communicating to a zonal controller over E²B. The controller also runs a representative system-control software stack with ADI’s wireless interface library integrated. Together, the elements show full-system integration for today’s zonal ECU architectures.
Scalable Digital Lighting for Software-Defined Vehicles
Automotive lighting platforms are becoming more advanced, but traditional architectures can add cost and hardware complexity. Integrated buck-boost LED driving and 16-channel matrix management reduce the need for a costly external light driving module. This approach supports traditional low-beam, high-beam, turn-indicator, and daytime-running-light functions, while enabling advanced driving beam modules to scale across vehicle grades. The result is a more streamlined, cost-optimized, 48 V-ready lighting architecture for software-defined vehicles.
Real-Time GMSL Diagnostics for Faster ADAS Development
This demo showcases how advanced GMSL™ diagnostics streamline ADAS and IVI development by reducing the need for deep domain expertise through easy-to-integrate configuration and diagnostic APIs. Advanced GMSL diagnostics run in a high-performance system that combines multi-camera sensor aggregation with real-time link monitoring on an SoC platform. Attendees will see how user-friendly visualization tracks link status, errors, and system health, helping developers detect and localize faults more quickly. Easy-to-integrate configuration and diagnostic APIs enable a more scalable, software-friendly development path for next-generation vehicles.
Enabling Smarter, More Cost-Effective Radar Architectures with GMSL
As vehicles adopt more centralized radar architectures, new approaches are needed to move large volumes of radar data efficiently across the system. By utilizing GMSL to deliver uncompressed, full-bandwidth radar data to a central SoC, these solutions unlock higher levels of system performance than conventional CAN or Ethernet implementations. This demo illustrates the immediate benefits of central radar with GMSL and highlights a path to future radar performance gains through upcoming GMSL features.
ADI Vehicle Technologies Scaled to Reality
Seeing technologies in isolation does not always fully illustrate how they work together in a real vehicle. A live demo car brings ADI solutions into a practical automotive environment, including GMSL3 for scalable displays and low-latency links for vision-to-action headlamp response. The battery-management stack spans single-cell measurement, wireless data transfer, analysis, and action. Personal sound zones extend the experience into the cabin, highlighting comfort and safety benefits for drivers and passengers.
Gesture-Controlled Lighting from Vision to Action
Software-defined vehicles need high-bandwidth sensing and low-latency actuation to turn perception into action. This demo showcases how the platform acquires high-resolution camera images over GMSL, runs AI-based human morphology and gesture detection, and controls MCU-less headlamps through E²B. The architecture includes host OS and hypervisor functionality, with separate virtual machines for the AI gesture detection and headlight applications. By combining GMSL bandwidth with E²B’s low latency, the system enables smooth front-light response to driver gestures.
Personal Sound Zones for Safer, Quieter Cabins
In a shared cabin, competing audio sources can affect comfort, privacy, and driver focus. ADI's A²B connectivity, DSP, software, and audio algorithms create targeted personal sound zones through headrest speakers. Directed audio can reduce listening fatigue, support more private hands-free calls, and route navigation prompts without interrupting passengers. Localized safety alerts and optimized cabin acoustics also support better situational awareness with less distraction.
Battery Intelligence in Motion: Wireless BMS with Single-Cell Analytics
Electric vehicle battery systems need more than basic monitoring to support safety, reliability, and smarter control. ADI’s wireless Battery Management System is combined with single-cell monitoring and Battery Insights analytics. Real-time cell voltage, temperature, and system health data flow wirelessly from individual cells to the vehicle controller. Advanced analytics visualize battery health trends and detect abnormal conditions, turning raw measurements into actionable battery intelligence.
Seamless Pillar-to-Pillar Displays over GMSL3
Large in-cabin displays require high-quality video transport without adding unnecessary wiring or system complexity. This demo shows one serializer connected to three daisy-chained deserializers on the same GMSL3 link, using twisted-pair cables. The incoming superframe is split equally across the three deserializers so the displays appear as a single seamless full-HD display. The architecture supports scalable pillar-to-pillar display designs for next-generation cabins.
A²B 2.0 Audio and Ethernet Convergence for SDVs
Software-defined vehicles require in-vehicle networks that support over-the-air software updates, while new audio and acoustic features demand substantially more audio bandwidth than previous vehicle generations. This demonstration shows how ADI's latest Audio Bus technology A2B 2.0 helps move more high-quality audio, control signals, and Ethernet data across the vehicle using a simple, efficient network that utilizes single unshielded twisted-pair wires. Visitors can explore diagnostic capabilities and tools that make it easier to detect issues, validate designs, and speed development, while seeing how ADI's A2B 2.0 bus combines the world’s best audio connectivity with Ethernet capabilities for next-generation software defined vehicles that provide a superb audio experience.
Preview Our Energy, Data Center & Power Demos
Enabling Intelligent Energy from Grid to Core
Data centers are emerging as one of the fastest-growing and most dynamic loads on the energy grid, new system-level and modular architectures are required to scale sustainably while meeting regional constraints on energy efficiency, data sovereignty, and real-time operational resilience. This demo will illustrate how the grid can sense, decide, and act where energy and intelligence converge, unlocking trustworthy physical intelligence for grid resiliency, asset monitoring, energy optimization, and the AI-powered digital core.
Power Rail Insight for AI Semiconductor Systems
As artificial intelligence drives greater computing demands in data centers, power systems must deliver energy with exceptional accuracy and respond instantly to changing workloads. This demonstration combines two complementary solutions that help engineers monitor power delivery, capture rapid power fluctuations, and verify system performance. Together, they provide deeper insight into power behavior, helping designers improve efficiency, reliability, and confidence in next-generation data center infrastructure.
Preview Our Industrial Automation, Motor Control, & Robotics Demos
From Physical Signals to Precision Motion Intelligence
See how physical signals become actionable intelligence at the automation edge. ADI's software-defined automation platform turns physical signals into precision motion intelligence, integrating high-performance 48V GaN servo drives, low-voltage motion control, solid-state motor protection, advanced sensing, and Ethernet-in-Cabinet connectivity. This demo showcases how current, voltage, position, and fault data are transformed into real-time actionable intelligence at the automation edge, enabling smarter control, faster protection, reduced wiring complexity, and next-generation cabinet architectures for industrial automation.
From Fixed Control to Software Defined Systems
Advance the transition toward physical intelligence in automation with this software-defined automation platform that redefines how industrial systems are designed, deployed, and scaled at the edge. By decoupling control, motion, and protection from dedicated hardware and implementing them on a virtual PLC, the platform enables new levels of adaptability and insight without compromising determinism or reliability. Through an integrated architecture spanning software-defined control and secure Ethernet connectivity, raw electrical signals are transformed into real-time, actionable intelligence. This unified approach simplifies system design, accelerates innovation cycles, and enhances operational resilience.
Physical Intelligence in Action
Humanoid robots require tightly integrated sensing, motion, power, safety, connectivity, and AI to operate reliably. Centered around a humanoid robot, this demo brings Physical Intelligence to life through four core pillars: precision motion control, safe autonomous mobility, dexterous manipulation, and AI-driven robotics. ADI system-level solutions help robot developers reduce system complexity, accelerate development, and build more capable, reliable, and intelligent machines.
Preview Our Software Demos
From Signal to Action with ADI DataX ™
Learn how ADI technology, enabled by the ADI DataX™ software stack and agentic development workflows, is used to connect robust communications with real-time control, supporting safer and more dependable drone operations.
ADI DataX™ is the API into the physical world, bridging the gap between signal chains and the application layer through industry-standard software frameworks. Agentic development workflows demonstrate how advanced applications can be built on top of ADI DataX by integrating sensing and communications, spectrum intelligence, and Edge AI.
By transforming real-world RF signals into actionable insights, the platform enables intelligent decision-making and autonomous operation, providing a practical foundation for next-generation wireless systems.
Preview Our Digital Healthcare Demos
Remote Prehab Monitoring for Connected Patient Care
Empower clinicians and patients with a flexible, remote-first approach to prehab that eliminates the need for frequent in-person supervision. A user-friendly smartwatch-plus-tablet interface supports HR-zone-based training across any exercise modality, improving adherence and accessibility. Cloud connectivity enables clinicians to monitor progress, adjust prescriptions, and deliver timely interventions. This approach strengthens outcomes by bridging clinical oversight with everyday patient usability.
Closed-Loop Care from Glucose Sensing to Drug Delivery
Chronic disease care is moving into the home, where therapies must be continuous, automated, and safe. Attendees will see how two ADI digital healthcare platforms work together: a 29 mm ultra-low-power wearable CGM patch with sensing, processing, and BLE connectivity, and a medical pump development platform for motion control, multimodal sensing, power management, and enhanced safety. Continuous physiological measurements can feed automated drug delivery for artificial-pancreas-style closed-loop therapy.
Discover What’s Possible with ADI and Our Partners at Electronica 2026
Visit the ADI Partner Showcase within the extended Analog Devices area at Electronica 2026 to explore three dedicated showcase areas demonstrating how collaboration can accelerate innovation from concept to deployment. The ADI Partner Showcase brings together the launch of the ADI Partner Program and two interactive demonstrations from new program members.
Launch of the ADI Partner Program
Discover how the new ADI Partner Program connects customers with trusted software, hardware, and solution partners that can help design, integrate, and scale solutions using ADI technology. For partners, the program offers access to technical training, certification opportunities, greater visibility, sales and marketing support, defined technical support channels, product alignment, and structured engagement with ADI. Meet the team in the ADI Partner Showcase to learn how the program can help reduce development friction, accelerate time to market, and create new opportunities for customers and partners. Learn more here!
MIKROE MAX32690 Smart Watch Demo
See how MIKROE and ADI can speed the journey from idea to working prototype. This wearable-style demonstration combines the ADI MAX32690 with four Click boards to create an interactive smart-watch experience featuring a display, heart-rate and SpO₂ sensing, temperature measurement, and real-time clock support. The compact system highlights how modular hardware and development tools can simplify integration and shorten embedded development time.
Red Pitaya Open-Source FPGA-Based Quantum Control
See how Red Pitaya and ADI provide a compact, open-source platform for quantum-control experiments. The demo uses Python-programmable software and FPGA timing to generate precisely controlled microwave signals in real time. It offers a flexible, cost-effective alternative to larger traditional systems.