NXP / Freescale Processor Solutions
Analog Devices has worked closely with NXP (Freescale) and Strategic NXP (Freescale) Partners to provide you with approved and tested solutions for your processor based systems. Below you will find a host of useful tools that will allow you to select approved solutions for NXP.
Maximize Efficiency by Accurately Reducing Core Voltage of an NXP μP
Analog Devices Guneet Chadha demos how to change an NXP Arm Cortex μP core voltage via PMBus to maximize efficiency. This is useful in cases where final silicon core voltage changes from what is was expected to be initially.
LayerScape
Product Name | Power - Core | Power - I/O |
---|---|---|
LS1043A-RDB | LTM4649 - 1V @ 8A | LTM4649 - 2.5V @ 0.1A |
LS1088A-RDB | LTC3882 - 1V @ 25A | LTC3026 - 2.5V @ 1.5A |
i.MX 7
Product Name | Power - Core | Power - I/O |
---|---|---|
i.MX7 96Board | LTC3589-2 - 1.1V @ 0.5A | LTC3589-2 - 1.8V @ 0.2A |
i.MX 6
Product Name | Power - Core | Power - I/O |
---|---|---|
NOVPEK i.MX6Q/D | LTC3676-1 - 1.1V @ 2.5A | LTC3676-1 @ 1.8V @ 0.3A |
NOVPED iMX6 | LTC3375 - 1.23V @ 4A | ADP222 - 1.8V @ 0.25A |
K60/K70
K60 / K70 | Power - Core | Power - I/O |
---|---|---|
TWR-ADCDAC-LTC: Freescale Tower System Analog Playground Module (Works with K60/K70) |