概览
优势和特点
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
文档
演示板电路图 (1)
电路描述
The Altera Stratix IV E FPGA Development Kit delivers a complete system-level design environment that includes both the hardware and software needed to immediately begin developing FPGA designs. You can use this development kit to develop and test memory subsystems consisting of DDR3 DIMMs, QDR II+, and RLDRAM II memory interfaces.
样片申请及购买
样片
产品 |
描述 |
可提供样片的
|
LTC4151 | 高电压 I2C 电流和电压监视器 |
LTC4151CDD#PBF LTC4151CDD-1#PBF LTC4151CMS#PBF LTC4151CMS-1#PBF LTC4151CS-2#PBF LTC4151HDD#PBF LTC4151HMS#PBF LTC4151IDD#PBF LTC4151IDD-1#PBF LTC4151IMS#PBF LTC4151IMS-1#PBF LTC4151IS-2#PBF |
LTM4604 | 具电压跟踪功能的低电压、4A DC/DC μModule 稳压器 | |
LTC6902 | 具扩频频率调制功能的多相振荡器 |
LTC6902CMS#PBF LTC6902IMS#PBF |
LT1764 | 3A、快速瞬态响应、低噪声 、LDO 稳压器 |
LT1764EFE#PBF LT1764EFE-1.5#PBF LT1764EFE-1.8#PBF LT1764EFE-2.5#PBF LT1764EFE-3.3#PBF LT1764EQ#PBF LT1764EQ-1.5#PBF LT1764EQ-1.8#PBF LT1764EQ-2.5#PBF LT1764EQ-3.3#PBF LT1764ET#06PBF LT1764ET#30PBF LT1764ET#31PBF LT1764ET#PBF LT1764ET-1.5#PBF LT1764ET-1.8#06PBF LT1764ET-1.8#PBF LT1764ET-2.5#06PBF LT1764ET-2.5#PBF LT1764ET-3.3#PBF |
LTM4601 | 具 PLL、输出跟踪和裕度调节功能的 12A µModule 稳压器 |